Home Power management DC/DC power modules Power modules (integrated inductor)

PTH05060W

ACTIVE

10 A, 5-V Input Non-Isolated Wide Adjust Module

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TPSM8287A12 ACTIVE 6-V input, 12-A stackable DC-DC buck module with I2C and integrated inductor Newer, scalable solution with smaller BOM size, frequency synch and I2C option

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 10 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (min) (V) 0.8 Vout (max) (V) 3.6 Switching frequency (min) (kHz) 275 Switching frequency (max) (kHz) 325 Features Enable, Output discharge, Tracking Control mode Voltage mode Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 10 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (min) (V) 0.8 Vout (max) (V) 3.6 Switching frequency (min) (kHz) 275 Switching frequency (max) (kHz) 325 Features Enable, Output discharge, Tracking Control mode Voltage mode Duty cycle (max) (%) 100
DIPMODULE (EUW) 10 440.6204 mm² 26.29 x 16.76 DIPMODULE (EUY) 10 440.6204 mm² 26.29 x 16.76
  • Up to 10-A Output Current
  • 5 V, Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 3.6 V)
  • Efficiencies up to 96%
  • 150 W/in³ Power Density
  • On/Off Inhibit
  • Output Voltage Sense
  • Pre-Bias Startup
  • Margin Up/Down Controls
  • Under-Voltage Lookout
  • Auto-Track™ Sequencing
  • Output Over-Current Protection (Non-Latching, Auto-Reset)
  • Operating Temp: –40 to +85°C
  • DSP Compatible Output Voltages
  • Safety Agency Approvals
       UL1950, CSA 22.2 950, & EN60950 VDE (Pending)
  • Point-of-Load Alliance (POLA) Compatible

  • Up to 10-A Output Current
  • 5 V, Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 3.6 V)
  • Efficiencies up to 96%
  • 150 W/in³ Power Density
  • On/Off Inhibit
  • Output Voltage Sense
  • Pre-Bias Startup
  • Margin Up/Down Controls
  • Under-Voltage Lookout
  • Auto-Track™ Sequencing
  • Output Over-Current Protection (Non-Latching, Auto-Reset)
  • Operating Temp: –40 to +85°C
  • DSP Compatible Output Voltages
  • Safety Agency Approvals
       UL1950, CSA 22.2 950, & EN60950 VDE (Pending)
  • Point-of-Load Alliance (POLA) Compatible

The PTH05060 series of non-isolated power modules are small in size but big on performance and flexibility. Their high output current, compact footprint, and industry-leading features offers system designers a versatile module for powering complex multi-processor digital systems.

The series employs double-sided surface mount construction and provides high performance step-down power conversion for up to 10 A of output current from a 5-V input bus voltage. The output voltage of the PTH05060W can be set to any value over the range, 0.8 V to 3.6 V, using a single resistor.

This series includes Auto-Track™ Sequencing. Auto-Track simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down.

Other operating features include an on/off inhibit, margin up/down controls, and the ability to start up into an existing output voltage or prebias. To ensure tight load regulation, an output voltage sense is also provided. A non-latching overcurrent trip serves as load fault protection.

Target applications include complex multi-voltage, multi-processor systems that incorporate the industry’s high-speed DSPs, micro-processors and bus drivers.

The PTH05060 series of non-isolated power modules are small in size but big on performance and flexibility. Their high output current, compact footprint, and industry-leading features offers system designers a versatile module for powering complex multi-processor digital systems.

The series employs double-sided surface mount construction and provides high performance step-down power conversion for up to 10 A of output current from a 5-V input bus voltage. The output voltage of the PTH05060W can be set to any value over the range, 0.8 V to 3.6 V, using a single resistor.

This series includes Auto-Track™ Sequencing. Auto-Track simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down.

Other operating features include an on/off inhibit, margin up/down controls, and the ability to start up into an existing output voltage or prebias. To ensure tight load regulation, an output voltage sense is also provided. A non-latching overcurrent trip serves as load fault protection.

Target applications include complex multi-voltage, multi-processor systems that incorporate the industry’s high-speed DSPs, micro-processors and bus drivers.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet PTH05060: 10 A, 5-V Input Non-Isolated Step-Down Switching Power Module datasheet (Rev. B) 11 Dec 2003
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note High-Temperatures Soldering Requirements for Plug-in Power, Surface-Mount Pdts (Rev. A) 13 Aug 2009
Analog Design Journal New power modules improve surface-mount manufacturability 14 Jul 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DIPMODULE (EUW) 10 Ultra Librarian
DIPMODULE (EUY) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos