Home Power management DC/DC power modules Power modules (integrated inductor)

PTH08T210W

ACTIVE

30-A, 5.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM8287A12 ACTIVE 6-V input, 12-A stackable DC-DC buck module with I2C and integrated inductor Alternative, scalable solution with smaller BOM size, frequency synch and I2C option; lower input voltage range

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 30 Vin (min) (V) 5.5 Vin (max) (V) 14 Vout (min) (V) 0.7 Vout (max) (V) 3.6 Features TurboTrans Control mode current mode Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 30 Vin (min) (V) 5.5 Vin (max) (V) 14 Vout (min) (V) 0.7 Vout (max) (V) 3.6 Features TurboTrans Control mode current mode Duty cycle (max) (%) 100
DIPMODULE (ECP) 14 600.1756 mm² 35.81 x 16.76 DIPMODULE (ECQ) 14 600.1756 mm² 35.81 x 16.76
Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet PTH08T210W 30-A, 5.5-V to 14-V Input, Non-Iso, Wide-Output Adjustable Power Mod datasheet (Rev. J) 12 Jun 2017
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note High-Temperatures Soldering Requirements for Plug-in Power, Surface-Mount Pdts (Rev. A) 13 Aug 2009
Analog Design Journal Power management for processor core voltage requirements 14 Dec 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

T2-SW — T2 Capacitance Calculator

The TurboTrans software allows the user to determine the T2 module best suited to their design parameters (Vin, Vout, Iout, Ambient Temperature, Airflow) as well as the proper amount of bulk output capacitance required to meet their transient requirements (both using TurboTrans as well as without (...)
Package Pins CAD symbols, footprints & 3D models
DIPMODULE (ECP) 14 Ultra Librarian
DIPMODULE (ECQ) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos