Home Power management DC/DC power modules Isolated power modules (integrated transformer)

100-W, 48-V Input, 5-V Output, Isolated DC/DC Converter

Product details

Rating Catalog Vin (max) (V) 75 Vin (min) (V) 36 Vout (max) (V) 5.5 Vout (min) (V) 4 Operating temperature range (°C) -40 to 85
Rating Catalog Vin (max) (V) 75 Vin (min) (V) 36 Vout (max) (V) 5.5 Vout (min) (V) 4 Operating temperature range (°C) -40 to 85
DIPMODULE (BAQ) 8 2172.59 mm² 57.4 x 37.85 DIPMODULE (EAP) 8 2172.59 mm² 57.4 x 37.85 DIPMODULE (EAQ) 8 2172.59 mm² 57.4 x 37.85
  • 100-W Output
  • Input Voltage Range: 36 V to 75 V
  • 92% Efficiency
  • 1500 Vdc Isolation
  • Fast Transient Response
  • On/Off Control
  • Overcurrent Protection
  • Differential Remote Sense
  • Adjustable Output Voltage
  • Output Overvoltage Protection
  • Over-Temperature Shutdown
  • Undervoltage Lockout
  • Standard 1/4-Brick Footprint
  • UL Safety Agency Approval

  • 100-W Output
  • Input Voltage Range: 36 V to 75 V
  • 92% Efficiency
  • 1500 Vdc Isolation
  • Fast Transient Response
  • On/Off Control
  • Overcurrent Protection
  • Differential Remote Sense
  • Adjustable Output Voltage
  • Output Overvoltage Protection
  • Over-Temperature Shutdown
  • Undervoltage Lockout
  • Standard 1/4-Brick Footprint
  • UL Safety Agency Approval

The PTQA series of power modules are single-output isolated DC/DC converters, housed in an industry standard quarter-brick package. These modules are rated up to 100W with a maximum load current of up to 30 A.

The PTQA series operates from a standard 48-V telecom central office (CO) supply and occupies only 3.3 in2 of PCB area. The modules offer OEMs a compact and flexible high-output power source in an industry standard footprint. They are suitable for distributed power applications in both telecom and computing environments, and may be used for powering high-end microprocessors, DSPs, general purpose logic and analog.

Features include a remote On/Off control with optional logic polarity, an undervoltage lockout (UVLO), a differential remote sense, and an industry standard output voltage adjustment using an external resistor. Protection features include output overcurrent protection (OCP), overvoltage protection (OVP), and thermal shutdown (OTP).

The modules are fully integrated for stand-alone operation, and require no additional components.

The PTQA series of power modules are single-output isolated DC/DC converters, housed in an industry standard quarter-brick package. These modules are rated up to 100W with a maximum load current of up to 30 A.

The PTQA series operates from a standard 48-V telecom central office (CO) supply and occupies only 3.3 in2 of PCB area. The modules offer OEMs a compact and flexible high-output power source in an industry standard footprint. They are suitable for distributed power applications in both telecom and computing environments, and may be used for powering high-end microprocessors, DSPs, general purpose logic and analog.

Features include a remote On/Off control with optional logic polarity, an undervoltage lockout (UVLO), a differential remote sense, and an industry standard output voltage adjustment using an external resistor. Protection features include output overcurrent protection (OCP), overvoltage protection (OVP), and thermal shutdown (OTP).

The modules are fully integrated for stand-alone operation, and require no additional components.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 100-W 48-V Input Isolated DC/DC Converters datasheet (Rev. C) 26 Aug 2009

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location