Home Power management DC/DC power modules Power modules (integrated inductor)

PTV12020L

ACTIVE

0.8 to 1.8 V 16-A, 12-V Input, Non-Isolated Wide-Adjust SIP Module

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 16 Vin (min) (V) 10.8 Vin (max) (V) 13.2 Vout (min) (V) 0.8 Vout (max) (V) 1.8 Features Enable, Output discharge, Tracking Control mode Voltage mode Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 16 Vin (min) (V) 10.8 Vin (max) (V) 13.2 Vout (min) (V) 0.8 Vout (max) (V) 1.8 Features Enable, Output discharge, Tracking Control mode Voltage mode Duty cycle (max) (%) 100
SIPMODULE (EVC) 12 384.048 mm² 44.45 x 8.64
  • Up to 16-A Output Current
  • 12-V Input Voltage
  • Wide-Output Voltage Adjust (1.2 V to 5.5 V)/(0.8 V to 1.8 V)
  • Efficiencies up to 93%
  • On/Off Inhibit
  • Output Voltage Sense
  • Prebias Start Up
  • Undervoltage Lockout
  • Auto-Track™ Sequencing
  • Output Overcurrent Protection (Nonlatching, Auto-Reset)
  • Overtemperature Protection
  • Operating Temperature: -40°C to 85°C
  • Safety Agency Approvals: UL/IEC/CSA-22.2 60950-1
  • POLA™ Alliance Compatible
  • APPLICATIONS
    • Multivoltage Digital Systems
    • High-End Computing
    • Networking

POLA, Auto-Track, TMS320 are trademarks of Texas Instruments.

  • Up to 16-A Output Current
  • 12-V Input Voltage
  • Wide-Output Voltage Adjust (1.2 V to 5.5 V)/(0.8 V to 1.8 V)
  • Efficiencies up to 93%
  • On/Off Inhibit
  • Output Voltage Sense
  • Prebias Start Up
  • Undervoltage Lockout
  • Auto-Track™ Sequencing
  • Output Overcurrent Protection (Nonlatching, Auto-Reset)
  • Overtemperature Protection
  • Operating Temperature: -40°C to 85°C
  • Safety Agency Approvals: UL/IEC/CSA-22.2 60950-1
  • POLA™ Alliance Compatible
  • APPLICATIONS
    • Multivoltage Digital Systems
    • High-End Computing
    • Networking

POLA, Auto-Track, TMS320 are trademarks of Texas Instruments.

The PTV12020 series of nonisolated power modules are part of a new class of complete dc/dc switching regulator modules from Texas Instruments. These regulators combine high performance with double-sided, surface mount construction to give designers the flexibility to power the most complex multiprocessor digital systems using off-the-shelf catalog parts.

The PTV12020 series is produced in a 12-pin, single in-line pin (SIP) package. The SIP footprint minimizes board space, and offers an alternate package option for space conscious applications. Operating from a 12-V input bus, the series provides step-down conversion to a wide range of output voltages, at up to 16 A of output current. The output voltage of the W-suffix parts can be set to any value over the range of 1.2 V to 5.5 V. The L-suffix parts have an adjustment range of 0.8 V to 1.8 V. The output voltage is set using a single external resistor.

This series includes Auto-Track™. Auto-Track™ simplifies the task of supply-voltage sequencing in a power system by enabling the output voltage of multiple modules to accurately track each other, or any external voltage, during power up and power down.

Other operating features include an on/off inhibit, and the ability to start up into an existing output voltage or prebias. For improved load regulation, an output voltage sense is provided. A nonlatching overcurrent trip and overtemperature shutdown protects against load faults.

Target applications include complex multivoltage, multiprocessor systems that incorporate the industry's high-speed DSPs, microprocessors, and bus drivers.

The PTV12020 series of nonisolated power modules are part of a new class of complete dc/dc switching regulator modules from Texas Instruments. These regulators combine high performance with double-sided, surface mount construction to give designers the flexibility to power the most complex multiprocessor digital systems using off-the-shelf catalog parts.

The PTV12020 series is produced in a 12-pin, single in-line pin (SIP) package. The SIP footprint minimizes board space, and offers an alternate package option for space conscious applications. Operating from a 12-V input bus, the series provides step-down conversion to a wide range of output voltages, at up to 16 A of output current. The output voltage of the W-suffix parts can be set to any value over the range of 1.2 V to 5.5 V. The L-suffix parts have an adjustment range of 0.8 V to 1.8 V. The output voltage is set using a single external resistor.

This series includes Auto-Track™. Auto-Track™ simplifies the task of supply-voltage sequencing in a power system by enabling the output voltage of multiple modules to accurately track each other, or any external voltage, during power up and power down.

Other operating features include an on/off inhibit, and the ability to start up into an existing output voltage or prebias. For improved load regulation, an output voltage sense is provided. A nonlatching overcurrent trip and overtemperature shutdown protects against load faults.

Target applications include complex multivoltage, multiprocessor systems that incorporate the industry's high-speed DSPs, microprocessors, and bus drivers.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 16-A 12-V Input Nonisolated Wide-Output Adjust SIP Module datasheet (Rev. C) 26 Feb 2007
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SIPMODULE (EVC) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos