Home Power management Voltage references Series voltage references

REF3212

ACTIVE

1.25-V 4ppm/°C, 100-µA, 6-pin SOT-23 series (bandgap) voltage reference

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
REF35 ACTIVE 650-nA quiescent current, 12-ppm/°C drift, ultra-low-power precision voltage reference 680-nA ultra-low-power, wide OTP programmable-voltage option from 1.024 V to 5 V and high precision at 0.05% intial accuracy and 6ppm/°C drift.

Product details

VO (V) 1.25 Initial accuracy (max) (%) 0.2 Temp coeff (max) (ppm/°C) 20 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Iq (typ) (mA) 0.1 Rating Catalog Features Enable pin LFN 0.1 to 10 Hz (typ) (µVPP) 17 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -40 to 125
VO (V) 1.25 Initial accuracy (max) (%) 0.2 Temp coeff (max) (ppm/°C) 20 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Iq (typ) (mA) 0.1 Rating Catalog Features Enable pin LFN 0.1 to 10 Hz (typ) (µVPP) 17 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Excellent Specified Drift Performance:
    • 7ppm/°C (max) at 0°C to +125°C
    • 20ppm/°C (max) at –40°C to +125°C
  • Microsize Package: SOT23-6
  • High Output Current: ±10mA
  • High Accuracy: 0.01%
  • Low Quiescent Current: 100µA
  • Low Dropout: 5mV
  • Excellent Specified Drift Performance:
    • 7ppm/°C (max) at 0°C to +125°C
    • 20ppm/°C (max) at –40°C to +125°C
  • Microsize Package: SOT23-6
  • High Output Current: ±10mA
  • High Accuracy: 0.01%
  • Low Quiescent Current: 100µA
  • Low Dropout: 5mV

The REF32xx is a very low drift, micropower, low-dropout, precision voltage reference family available in the tiny SOT23-6 package.

The small size and low power consumption (120&micr;A max) of the REF32xx make it ideal for portable and battery-powered applications. This reference is stable with any capacitive load.

The REF32xx can be operated from a supply as low as 5mV above the output voltage, under no load conditions. All models are specified for the wide temperature range of –40°C to +125°C.

The REF32xx is a very low drift, micropower, low-dropout, precision voltage reference family available in the tiny SOT23-6 package.

The small size and low power consumption (120&micr;A max) of the REF32xx make it ideal for portable and battery-powered applications. This reference is stable with any capacitive load.

The REF32xx can be operated from a supply as low as 5mV above the output voltage, under no load conditions. All models are specified for the wide temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
REF3312 ACTIVE 1.25-V, 30-ppm/°C drift, 3.9-µA, 3-pin SOT-23, 3-pin SC70, 8-pin UQFN voltage reference Enhanced initial accuracy (0.15%) with lower temperature drift and lower quiescent current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 4ppm/°C, 100µA, SOT23-6 Series Voltage Reference datasheet (Rev. C) 22 Jun 2011
Application note Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML 09 Jan 2024
E-book Tips and tricks for designing with voltage references (Rev. A) 07 May 2021
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
White paper Voltage reference selection basics white paper (Rev. A) 23 Oct 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

REF3212 PSpice Model (Rev. B)

SBVC015B.ZIP (38 KB) - PSpice Model
Simulation model

REF3212 TINA-TI Reference Design (Rev. C)

SBVC009C.TSC (109 KB) - TINA-TI Reference Design
Simulation model

REF3212 TINA-TI Spice Model (Rev. A)

SBVM007A.ZIP (6 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00753 — Three Phase AC Current Measurements Using Current Transformer Reference Design

The TIDA-00753 reference design demonstrates high accuracy wide range AC current measurement for a three phase motor using the INA199 zero drift current shunt monitor. The design also has low power consumption of 25mW for Gain stage of 200 as compared to a discrete solution. The design footprint (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos