Home Power management Voltage references Series voltage references

Enhanced Product 4 Ppm/Degreesc 100 Ua Sot23-6 Series Voltage References

Product details

VO (V) 1.25 Initial accuracy (max) (%) 0.2 Temp coeff (max) (ppm/°C) 7, 21 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Iq (typ) (mA) 0.1 Rating HiRel Enhanced Product Features Enable pin LFN 0.1 to 10 Hz (typ) (µVPP) 17 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -55 to 125
VO (V) 1.25 Initial accuracy (max) (%) 0.2 Temp coeff (max) (ppm/°C) 7, 21 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Iq (typ) (mA) 0.1 Rating HiRel Enhanced Product Features Enable pin LFN 0.1 to 10 Hz (typ) (µVPP) 17 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -55 to 125
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Excellent Specified Drift Performance:
    • 7ppm/°C (Max) at 0°C to 125°C
    • 20ppm/°C (Max) at –40°C to 125°C
    • 40ppm/°C (Max) at –55°C to 125°C
  • Microsize Package: SOT23-6
  • High Output Current: ±10 mA
  • High Accuracy: 0.01%
  • Low Quiescent Current: 100 µA
  • Low Dropout: 5 mV

SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS

  • Controlled Baseline
  • One Assembly/Test Site
  • One Fabrication Site
  • Available in Military (–55°C/125°C) Temperature Range(1)
  • Extended Product Life Cycle
  • Extended Product-Change Notification
  • Product Traceability
  • Excellent Specified Drift Performance:
    • 7ppm/°C (Max) at 0°C to 125°C
    • 20ppm/°C (Max) at –40°C to 125°C
    • 40ppm/°C (Max) at –55°C to 125°C
  • Microsize Package: SOT23-6
  • High Output Current: ±10 mA
  • High Accuracy: 0.01%
  • Low Quiescent Current: 100 µA
  • Low Dropout: 5 mV

SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS

  • Controlled Baseline
  • One Assembly/Test Site
  • One Fabrication Site
  • Available in Military (–55°C/125°C) Temperature Range(1)
  • Extended Product Life Cycle
  • Extended Product-Change Notification
  • Product Traceability

The REF32xx is a very low drift, micropower, low-dropout, precision voltage reference family available in the tiny SOT23-6 package.

The small size and low power consumption (120 µA max) of the REF32xx make it ideal for portable and battery-powered applications. This reference is stable with most capacitive loads.

The REF32xx can be operated from a supply as low as 5 mV above the output voltage, under no load conditions. All models are specified for the wide temperature range of –55°C to 125°C.

The REF32xx is a very low drift, micropower, low-dropout, precision voltage reference family available in the tiny SOT23-6 package.

The small size and low power consumption (120 µA max) of the REF32xx make it ideal for portable and battery-powered applications. This reference is stable with most capacitive loads.

The REF32xx can be operated from a supply as low as 5 mV above the output voltage, under no load conditions. All models are specified for the wide temperature range of –55°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet 4-ppm/C 100-uA SOT23-6 Series Voltage References datasheet (Rev. B) 30 Aug 2011
* VID REF3212-EP VID V6207602 21 Jun 2016
* VID REF3212-EP VID V6207602 21 Jun 2016
* VID REF3212-EP VID V6207602 21 Jun 2016
* VID REF3212-EP VID V6207602 21 Jun 2016
* VID REF3212-EP VID V6207602 21 Jun 2016
* VID REF3212-EP VID V6207602 21 Jun 2016
Application note Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML 09 Jan 2024
E-book Tips and tricks for designing with voltage references (Rev. A) 07 May 2021
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
White paper Voltage reference selection basics white paper (Rev. A) 23 Oct 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos