REF3233
3.3-V 4-ppm/°C, 100-µA 6-pin SOT-23 series (bandgap) voltage reference
Data sheet
This product continues to be available for existing customers. New designs should consider an alternate product.
REF3233
- Excellent Specified Drift Performance:
- 7ppm/°C (max) at 0°C to +125°C
- 20ppm/°C (max) at –40°C to +125°C
- Microsize Package: SOT23-6
- High Output Current: ±10mA
- High Accuracy: 0.01%
- Low Quiescent Current: 100µA
- Low Dropout: 5mV
The REF32xx is a very low drift, micropower, low-dropout, precision voltage reference family available in the tiny SOT23-6 package.
The small size and low power consumption (120&micr;A max) of the REF32xx make it ideal for portable and battery-powered applications. This reference is stable with any capacitive load.
The REF32xx can be operated from a supply as low as 5mV above the output voltage, under no load conditions. All models are specified for the wide temperature range of –40°C to +125°C.
Technical documentation
No results found. Please clear your search and try again.
View all 1 Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 4ppm/°C, 100µA, SOT23-6 Series Voltage Reference datasheet (Rev. C) | 22 Jun 2011 |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location