Home Power management Voltage references Series voltage references

4.096-V 4-ppm/°C, 100-µA 6-pin SOT-23 series (bandgap) voltage reference

REF3240 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
REF3440 ACTIVE 4.1-V, low-drift, low-power, small-footprint series voltage reference This is an upgraded version of the REF3240 with lower drift over temperature and lower noise.

Product details

VO (V) 4.096 Initial accuracy (max) (%) 0.2 Temp coeff (max) (ppm/°C) 7, 30 Vin (min) (V) 4.146 Vin (max) (V) 5.5 Iq (typ) (mA) 0.1 Rating Catalog LFN 0.1 to 10 Hz (typ) (µVPP) 53 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -40 to 125
VO (V) 4.096 Initial accuracy (max) (%) 0.2 Temp coeff (max) (ppm/°C) 7, 30 Vin (min) (V) 4.146 Vin (max) (V) 5.5 Iq (typ) (mA) 0.1 Rating Catalog LFN 0.1 to 10 Hz (typ) (µVPP) 53 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Excellent Specified Drift Performance:
    • 7ppm/°C (max) at 0°C to +125°C
    • 20ppm/°C (max) at –40°C to +125°C
  • Microsize Package: SOT23-6
  • High Output Current: ±10mA
  • High Accuracy: 0.01%
  • Low Quiescent Current: 100µA
  • Low Dropout: 5mV
  • Excellent Specified Drift Performance:
    • 7ppm/°C (max) at 0°C to +125°C
    • 20ppm/°C (max) at –40°C to +125°C
  • Microsize Package: SOT23-6
  • High Output Current: ±10mA
  • High Accuracy: 0.01%
  • Low Quiescent Current: 100µA
  • Low Dropout: 5mV

The REF32xx is a very low drift, micropower, low-dropout, precision voltage reference family available in the tiny SOT23-6 package.

The small size and low power consumption (120&micr;A max) of the REF32xx make it ideal for portable and battery-powered applications. This reference is stable with any capacitive load.

The REF32xx can be operated from a supply as low as 5mV above the output voltage, under no load conditions. All models are specified for the wide temperature range of –40°C to +125°C.

The REF32xx is a very low drift, micropower, low-dropout, precision voltage reference family available in the tiny SOT23-6 package.

The small size and low power consumption (120&micr;A max) of the REF32xx make it ideal for portable and battery-powered applications. This reference is stable with any capacitive load.

The REF32xx can be operated from a supply as low as 5mV above the output voltage, under no load conditions. All models are specified for the wide temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 4ppm/°C, 100µA, SOT23-6 Series Voltage Reference datasheet (Rev. C) 22 Jun 2011
Application note Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML 09 Jan 2024
E-book Tips and tricks for designing with voltage references (Rev. A) 07 May 2021
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
White paper Voltage reference selection basics white paper (Rev. A) 23 Oct 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

REF3240 PSpice Model (Rev. B)

SBVC014B.ZIP (38 KB) - PSpice Model
Simulation model

REF3240 TINA-TI Reference Design (Rev. C)

SBVC008C.TSC (111 KB) - TINA-TI Reference Design
Simulation model

REF3240 TINA-TI Spice Model (Rev. A)

SBVM006A.ZIP (6 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIPD149 — Power-optimized 16-bit 1MSPS Data Acquisition Block for Lowest Distortion and Noise Reference Design

This TI Verified Design is the realization of a high precision, 16-bit 1MSPS data acquisition system suitable for applications such as digital audio that require front-ends with very low distortion and noise. The circuit uses a high performance Successive Approximation Register Analog to Digital (...)
User guide: PDF
Schematic: PDF
Reference designs

TIPD151 — 16-bit 400KSPS 4-Ch. Multiplexed Data Acquisition Ref Design for High Voltage Inputs, Low Distortion

This TI Verified Design implements a 16-bit, differential 4-channel multiplexed data acquisition system at 400KSPS throughput for high voltage differential input of ±20 V (40 Vpk-pk) industrial applications. The circuit is realized with a 16-bit successive-approximation-resistor (SAR) (...)
User guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos