REF3240-EP
Enhanced-product 4-ppm/°C, 100-µA 6-pin SOT-23 series voltage reference
Data sheet
REF3240-EP
- Excellent Specified Drift Performance:
- 7ppm/°C (Max) at 0°C to 125°C
- 20ppm/°C (Max) at –40°C to 125°C
- 40ppm/°C (Max) at –55°C to 125°C
- Microsize Package: SOT23-6
- High Output Current: ±10 mA
- High Accuracy: 0.01%
- Low Quiescent Current: 100 µA
- Low Dropout: 5 mV
SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
- Controlled Baseline
- One Assembly/Test Site
- One Fabrication Site
- Available in Military (–55°C/125°C) Temperature Range(1)
- Extended Product Life Cycle
- Extended Product-Change Notification
- Product Traceability
The REF32xx is a very low drift, micropower, low-dropout, precision voltage reference family available in the tiny SOT23-6 package.
The small size and low power consumption (120 µA max) of the REF32xx make it ideal for portable and battery-powered applications. This reference is stable with most capacitive loads.
The REF32xx can be operated from a supply as low as 5 mV above the output voltage, under no load conditions. All models are specified for the wide temperature range of –55°C to 125°C.
Technical documentation
No results found. Please clear your search and try again.
View all 2 Type | Title | Date | ||
---|---|---|---|---|
* | Radiation & reliability report | REF3240AMDBVREP Reliability Report | 22 Jan 2016 | |
* | Data sheet | 4-ppm/C 100-uA SOT23-6 Series Voltage References datasheet (Rev. B) | 30 Aug 2011 |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location