A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Drop-in replacement with upgraded functionality to the compared device
LM26LV ACTIVE ±3°C 1.6V-5.5V Capable, factory preset trip point temperature switch with analog outpu Additional trip-point options, ranging from 50°C to 150°C

Product details

Setpoint type Factory Programmed Setpoint value (°C) 105, 120, 125 Operating temperature range (°C) -50 to 150 Accuracy over temp range (max) (°C) 2.3 Sensor gain (mV/°C) -10.3, -7.7 Output type Open drain, Push Pull Supply voltage (min) (V) 1.6 Supply voltage (max) (V) 5.5 Supply current (typ) (µA) 8 Number of comparator channels 1 Rating Automotive, Catalog Interface type Analog output, Switch
Setpoint type Factory Programmed Setpoint value (°C) 105, 120, 125 Operating temperature range (°C) -50 to 150 Accuracy over temp range (max) (°C) 2.3 Sensor gain (mV/°C) -10.3, -7.7 Output type Open drain, Push Pull Supply voltage (min) (V) 1.6 Supply voltage (max) (V) 5.5 Supply current (typ) (µA) 8 Number of comparator channels 1 Rating Automotive, Catalog Interface type Analog output, Switch
WSON (NGF) 6 5.5 mm² 2.5 x 2.2
  • Renewable Energy Grade
  • Low 1.6V Operation
  • Latching Function: Device Can Latch the Over Temperature Condition
  • Push-pull and Open-Drain Temperature Switch Outputs
  • Very Linear Analog VTEMP Temperature Sensor Output
  • VTEMP Output Short-circuit Protected
  • 2.2 mm by 2.5 mm (typ) WSON-6 Package
  • Excellent Power Supply Noise Rejection

Key Specifications

  • Supply Voltage 1.6V to 5.5V
  • Supply Current 8 μA (typ)
  • Accuracy, Trip Point Temperature 0°C to 150°C ±2.2°C
  • Accuracy, VTEMP 0°C to 150°C ±2.3°C
  • VTEMP Output Drive ±100 μA
  • Operating Temperature −50°C to 150°C
  • Hysteresis Temperature 4.5°C to 5.5°C

All trademarks are the property of their respective owners.

  • Renewable Energy Grade
  • Low 1.6V Operation
  • Latching Function: Device Can Latch the Over Temperature Condition
  • Push-pull and Open-Drain Temperature Switch Outputs
  • Very Linear Analog VTEMP Temperature Sensor Output
  • VTEMP Output Short-circuit Protected
  • 2.2 mm by 2.5 mm (typ) WSON-6 Package
  • Excellent Power Supply Noise Rejection

Key Specifications

  • Supply Voltage 1.6V to 5.5V
  • Supply Current 8 μA (typ)
  • Accuracy, Trip Point Temperature 0°C to 150°C ±2.2°C
  • Accuracy, VTEMP 0°C to 150°C ±2.3°C
  • VTEMP Output Drive ±100 μA
  • Operating Temperature −50°C to 150°C
  • Hysteresis Temperature 4.5°C to 5.5°C

All trademarks are the property of their respective owners.

The SM72480 is a low-voltage, precision, dual-output, low-power temperature switch and temperature sensor. The temperature trip point (TTRIP) is set at the factory to be 120°C. Built-in temperature hysteresis (THYST) keeps the output stable in an environment of temperature instability.

In normal operation the SM72480 temperature switch outputs assert when the die temperature exceeds TTRIP. The temperature switch outputs will reset when the temperature falls below a temperature equal to (TTRIP − THYST). The OVERTEMP digital output, is active-high with a push-pull structure, while the OVERTEMP digital output, is active-low with an open-drain structure.

The analog output, VTEMP, delivers an analog output voltage with Negative Temperature Coefficient — NTC.

Driving the TRIP TEST input high: (1) causes the digital outputs to be asserted for in-situ verification and, (2) causes the threshold voltage to appear at the VTEMP output pin, which could be used to verify the temperature trip point.

The SM72480's low minimum supply voltage makes it ideal for 1.8 volt system designs. Its wide operating range, low supply current , and excellent accuracy provide a temperature switch solution for a wide range of commercial and industrial applications.

The SM72480 is a low-voltage, precision, dual-output, low-power temperature switch and temperature sensor. The temperature trip point (TTRIP) is set at the factory to be 120°C. Built-in temperature hysteresis (THYST) keeps the output stable in an environment of temperature instability.

In normal operation the SM72480 temperature switch outputs assert when the die temperature exceeds TTRIP. The temperature switch outputs will reset when the temperature falls below a temperature equal to (TTRIP − THYST). The OVERTEMP digital output, is active-high with a push-pull structure, while the OVERTEMP digital output, is active-low with an open-drain structure.

The analog output, VTEMP, delivers an analog output voltage with Negative Temperature Coefficient — NTC.

Driving the TRIP TEST input high: (1) causes the digital outputs to be asserted for in-situ verification and, (2) causes the threshold voltage to appear at the VTEMP output pin, which could be used to verify the temperature trip point.

The SM72480's low minimum supply voltage makes it ideal for 1.8 volt system designs. Its wide operating range, low supply current , and excellent accuracy provide a temperature switch solution for a wide range of commercial and industrial applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 1.6V, LLP-6 Factory Preset Temperature Switch and Temperature Sensor datasheet (Rev. C) 05 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WSON (NGF) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos