SN54HC04-DIE

ACTIVE

Product details

Technology family HC Supply current (max) (µA) 200 Rating Space Operating temperature range (°C) 25 to 25
Technology family HC Supply current (max) (µA) 200 Rating Space Operating temperature range (°C) 25 to 25
DIESALE (TD) See data sheet
  • Wide Operating Voltage Range
  • Low Power Consumption
  • Low Input Current

  • Wide Operating Voltage Range
  • Low Power Consumption
  • Low Input Current

The SN54HC04-DIE contains six independent inverters and performs the Boolean function Y = A in positive logic.

The SN54HC04-DIE contains six independent inverters and performs the Boolean function Y = A in positive logic.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Hex Inverter, SN54HC04-DIE datasheet 10 Jul 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​