Product details

Technology family HC Function Digital Multiplexer Configuration 2:1 Number of channels 4 Operating temperature range (°C) -55 to 125 Rating Military
Technology family HC Function Digital Multiplexer Configuration 2:1 Number of channels 4 Operating temperature range (°C) -55 to 125 Rating Military
CDIP (J) 16 135.3552 mm² 19.56 x 6.92 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Wide operating voltage range of 2 V to 6 V
  • High-current inverting outputs can drive up to 15 LSTTL loads
  • Low power consumption, 80-µA max ICC
  • ’HC257 typical tpd = 9 ns
  • ’HC258 typical tpd = 12 ns
  • ±6-mA output drive at 5 V
  • Low input current of 1 µA max
  • Provides bus interface from multiple sources in high-performance systems
  • Wide operating voltage range of 2 V to 6 V
  • High-current inverting outputs can drive up to 15 LSTTL loads
  • Low power consumption, 80-µA max ICC
  • ’HC257 typical tpd = 9 ns
  • ’HC258 typical tpd = 12 ns
  • ±6-mA output drive at 5 V
  • Low input current of 1 µA max
  • Provides bus interface from multiple sources in high-performance systems

The SNx4HC257 and ’258 contain four data selectors/ multiplexers to select one of two data sources. All channels are controlled by the same address select (A/B) input, and active-low strobe (G) input. A high level at the G terminal forces all outputs into the high-impedance state. The ’257 has non-inverted outputs and the ’258 has inverted outputs.

The SNx4HC257 and ’258 contain four data selectors/ multiplexers to select one of two data sources. All channels are controlled by the same address select (A/B) input, and active-low strobe (G) input. A high level at the G terminal forces all outputs into the high-impedance state. The ’257 has non-inverted outputs and the ’258 has inverted outputs.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN54HC257, SN54HC258, SN74HC257, SN74HC258 datasheet (Rev. C) 01 Dec 1982

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​