SN54HC373-DIE

ACTIVE

Octal transparent D-type latch with 3-state outputs

SN54HC373-DIE

ACTIVE

Product details

Number of channels 8 Technology family HC Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Operating temperature range (°C) 25 to 25 Rating Space
Number of channels 8 Technology family HC Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Operating temperature range (°C) 25 to 25 Rating Space
DIESALE (TD) See data sheet
  • Wide Operating Voltage Range
  • High-Current 3-State True Outputs Can
    Drive Up To 15 LSTTL Loads
  • Low Power Consumption
  • Typical tpd = 13 ns
  • Low Input Current
  • Full Parallel Access for Loading

  • Wide Operating Voltage Range
  • High-Current 3-State True Outputs Can
    Drive Up To 15 LSTTL Loads
  • Low Power Consumption
  • Typical tpd = 13 ns
  • Low Input Current
  • Full Parallel Access for Loading

This 8-bit latch features 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. It is particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.

The eight latches of the SN54HC373-DIE are transparent D-type latches. While the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the levels that were set up at the D inputs.

This 8-bit latch features 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. It is particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.

The eight latches of the SN54HC373-DIE are transparent D-type latches. While the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the levels that were set up at the D inputs.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Octal Transparent D-Type Latch With 3-State Outputs, SN54HC373-DIE datasheet 10 May 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​