Product details

Technology family HC Number of channels 2 Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Inputs per channel 4 IOL (max) (mA) 5.2 IOH (max) (mA) -5.2 Output type Push-Pull Input type Standard CMOS Features High speed (tpd 10-50ns) Data rate (max) (Mbps) 28 Rating Military Operating temperature range (°C) -55 to 125
Technology family HC Number of channels 2 Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Inputs per channel 4 IOL (max) (mA) 5.2 IOH (max) (mA) -5.2 Output type Push-Pull Input type Standard CMOS Features High speed (tpd 10-50ns) Data rate (max) (Mbps) 28 Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 14 130.4652 mm² 19.56 x 6.67 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Package Options Include Plastic "Small Outline" Packages, Ceramic Chip carriers, and Standard Plastic and Ceramic 300-mil DIPs
  • Dependable Texas Instruments Quality and Reliability
  • Package Options Include Plastic "Small Outline" Packages, Ceramic Chip carriers, and Standard Plastic and Ceramic 300-mil DIPs
  • Dependable Texas Instruments Quality and Reliability

These devices contain two independent 4-input positive NOR gates. They perform the Boolean functions: Y = (A + B + C + D)\ or Y = A\ \x95 B\ \x95 C\ \x95 D\ in positive logic.

The SN54HC4002 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74HC4002 is characterized for operation from -40°c to 85°C.

These devices contain two independent 4-input positive NOR gates. They perform the Boolean functions: Y = (A + B + C + D)\ or Y = A\ \x95 B\ \x95 C\ \x95 D\ in positive logic.

The SN54HC4002 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74HC4002 is characterized for operation from -40°c to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet Dual 4-Input Positive-NOR Gates datasheet 01 Sep 1987
* SMD SN54HC4002 SMD 84044012A 21 Jun 2016
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Application note SN54/74HCT CMOS Logic Family Applications and Restrictions 01 May 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 Apr 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
CDIP (J) 14 Ultra Librarian
LCCC (FK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos