Product details

Technology family LS Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 6 IOL (max) (mA) 8 IOH (max) (mA) -0.4 Supply current (max) (µA) 60000 Input type Schmitt-Trigger Output type Push-Pull Features High speed (tpd 10-50ns) Rating Space Operating temperature range (°C) -55 to 125
Technology family LS Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 6 IOL (max) (mA) 8 IOH (max) (mA) -0.4 Supply current (max) (µA) 60000 Input type Schmitt-Trigger Output type Push-Pull Features High speed (tpd 10-50ns) Rating Space Operating temperature range (°C) -55 to 125
CFP (W) 14 58.023 mm² 9.21 x 6.3
  • Operation From Very Slow Edges
  • Improved Line-Receiving Characteristics
  • High Noise Immunity
  • Operation From Very Slow Edges
  • Improved Line-Receiving Characteristics
  • High Noise Immunity

Each circuit in SNx414 and SNx4LS14 functions as an inverter. However, because of the Schmitt-Trigger action, they have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.

These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean, jitter-free output signals.

Each circuit in SNx414 and SNx4LS14 functions as an inverter. However, because of the Schmitt-Trigger action, they have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.

These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean, jitter-free output signals.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SNx414 and SNx4LS14 Hex Schmitt-Trigger Inverters datasheet (Rev. C) PDF | HTML 30 Nov 2016

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​