Product details

Technology family LS Number of channels 2 Operating temperature range (°C) -55 to 125 Rating Military Supply current (max) (µA) 10000
Technology family LS Number of channels 2 Operating temperature range (°C) -55 to 125 Rating Military Supply current (max) (µA) 10000
CDIP (J) 16 135.3552 mm² 19.56 x 6.92
  • Applications:
    • Dual 2-to 4-Line Decoder
    • Dual 1-to 4-Line Demultiplexer
    • 3-to 8-Line Decoder
    • 1-to 8-Line Demultiplexer
  • Individual Strobes Simplify Cascading for Decoding or Demultiplexing Larger Words
  • Input Clamping Diodes Simplify System Design
  • Choice of Outputs:
    • Totem Pole ('155, 'LS155A)
    • Open-Collector ('156, 'LS156)

 

  • Applications:
    • Dual 2-to 4-Line Decoder
    • Dual 1-to 4-Line Demultiplexer
    • 3-to 8-Line Decoder
    • 1-to 8-Line Demultiplexer
  • Individual Strobes Simplify Cascading for Decoding or Demultiplexing Larger Words
  • Input Clamping Diodes Simplify System Design
  • Choice of Outputs:
    • Totem Pole ('155, 'LS155A)
    • Open-Collector ('156, 'LS156)

 

These monolithic transistor-transistor-logic (TTL) circuits feature dual 1-line-to-4-line demultiplexers with individual strobes and common binary-address inputs in a single 16-pin package. When both sections are enabled by the strobes, the common binary-address inputs sequentially select and route associated input data to the appropriate output of each section. The individual strobes permit activating or inhibiting each of the 4-bit sections as desired. Data applied to input 1C is inverted at its outputs and data applied at 2C\ is not inverted through its outputs. The inverter following the 1C data input permits use as a 3-to-8-line decoder or 1-to-8-line demultiplexer without external gating. Input clamping diodes are provided on all of these circuits to minimize transmission-line effects and simplify system design.

 

These monolithic transistor-transistor-logic (TTL) circuits feature dual 1-line-to-4-line demultiplexers with individual strobes and common binary-address inputs in a single 16-pin package. When both sections are enabled by the strobes, the common binary-address inputs sequentially select and route associated input data to the appropriate output of each section. The individual strobes permit activating or inhibiting each of the 4-bit sections as desired. Data applied to input 1C is inverted at its outputs and data applied at 2C\ is not inverted through its outputs. The inverter following the 1C data input permits use as a 3-to-8-line decoder or 1-to-8-line demultiplexer without external gating. Input clamping diodes are provided on all of these circuits to minimize transmission-line effects and simplify system design.

 

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet Dual 2-Line To 4-Line Decoders/Demultiplexers datasheet 01 Mar 1988
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Designing with the SN54/74LS123 (Rev. A) 01 Mar 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
CDIP (J) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos