SN54S132

ACTIVE

Military 4-ch, 2-input, 4.5-V to 5.5-V bipolar NAND gates with Schmitt-Trigger inputs

Product details

Technology family S Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 4 Inputs per channel 2 IOL (max) (mA) 20 IOH (max) (mA) -1 Input type Schmitt-Trigger Output type Push-Pull Features High speed (tpd 10- 50ns) Data rate (max) (Mbps) 40 Rating Military Operating temperature range (°C) -55 to 125
Technology family S Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 4 Inputs per channel 2 IOL (max) (mA) 20 IOH (max) (mA) -1 Input type Schmitt-Trigger Output type Push-Pull Features High speed (tpd 10- 50ns) Data rate (max) (Mbps) 40 Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 14 130.4652 mm² 19.56 x 6.67 CFP (W) 14 58.023 mm² 9.21 x 6.3 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Operation from Very Slow Edges
  • Improved Line-Receiving Characteristics
  • High Noise Immunity

 

  • Operation from Very Slow Edges
  • Improved Line-Receiving Characteristics
  • High Noise Immunity

 

Each circuit functions as a 2-input NAND gate, but because of the Schmitt action, it has different input threshold levels for positive (VT+) and for negative going (VT-) signals.

These circuits are temperature-compensated and can be triggered from the slowest of input ramps and still give clear, jitter-free output signals.

The SN54132, SN54LS132, and SN54S132 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74132, SN74LS132, and SN74S132 are characterized for operation from 0°C to 70°C.

 

Each circuit functions as a 2-input NAND gate, but because of the Schmitt action, it has different input threshold levels for positive (VT+) and for negative going (VT-) signals.

These circuits are temperature-compensated and can be triggered from the slowest of input ramps and still give clear, jitter-free output signals.

The SN54132, SN54LS132, and SN54S132 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74132, SN74LS132, and SN74S132 are characterized for operation from 0°C to 70°C.

 

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Quadruple 2-Input Positive-NAND Schmitt Triggers datasheet 01 Mar 1988

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​