Product details

Technology family BCT Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 4 IOL (max) (mA) 64 Supply current (max) (µA) 49000 IOH (max) (mA) -15 Input type TTL-Compatible CMOS Output type 3-State Features Power up 3-state, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 85
Technology family BCT Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 4 IOL (max) (mA) 64 Supply current (max) (µA) 49000 IOH (max) (mA) -15 Input type TTL-Compatible CMOS Output type 3-State Features Power up 3-state, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 85
  • State-of-the-Art BiCMOS Design Significantly Reduces ICCZ
  • High-Impedance State During Power-Up and Power-Down
  • 3-State Outputs Drive Bus Lines or Buffer-Memory Address Registers
  • ESD Protection Exceeds 2000 V Per MIL-STD-883C Method 3015
  • Package Options Include Plastic Small-Outline (D) Packages and Standard Plastic 300-mil DIPs (N)

 

  • State-of-the-Art BiCMOS Design Significantly Reduces ICCZ
  • High-Impedance State During Power-Up and Power-Down
  • 3-State Outputs Drive Bus Lines or Buffer-Memory Address Registers
  • ESD Protection Exceeds 2000 V Per MIL-STD-883C Method 3015
  • Package Options Include Plastic Small-Outline (D) Packages and Standard Plastic 300-mil DIPs (N)

 

The SN64BCT125A bus buffer features independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable () input is high.

The SN64BCT125A is characterized for operation from -40°C to 85°C and 0°C to 70°C.

The SN64BCT125A bus buffer features independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable () input is high.

The SN64BCT125A is characterized for operation from -40°C to 85°C and 0°C to 70°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
SN74AHCT125 ACTIVE 4-ch, 4.5-V to 5.5-V buffers with TTL-compatible CMOS inputs and 3-state outputs Larger voltage range (2V to 5.5V)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Quadruple Bus Buffer Gate With 3-State Outputs datasheet (Rev. B) 01 May 1994

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos