SN65LVDM050

ACTIVE

Dual LVDS transceiver

Product details

Function Transceiver Protocols LVDM, LVDS Number of transmitters 2 Number of receivers 2 Supply voltage (V) 3.3 Signaling rate (Mbps) 100 Input signal LVDM, LVDS, LVTTL Output signal LVDM, LVDS, LVTTL Rating Catalog Operating temperature range (°C) -40 to 85
Function Transceiver Protocols LVDM, LVDS Number of transmitters 2 Number of receivers 2 Supply voltage (V) 3.3 Signaling rate (Mbps) 100 Input signal LVDM, LVDS, LVTTL Output signal LVDM, LVDS, LVTTL Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 16 59.4 mm² 9.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4
  • Low-Voltage Differential 50- Line Drivers and Receivers
  • Typical Full-Duplex Signaling Rates of 100 Mbps
  • Bus-Terminal ESD Exceeds 12 kV
  • Operates From a Single 3.3-V Supply
  • Low-Voltage Differential Signaling With Typical
    Output Voltages of 340 mV With a 50- Load
  • Valid Output With as Little as 50-mV Input
    Voltage Difference
  • Propagation Delay Times
    • Driver: 1.7 ns Typical
    • Receiver: 3.7 ns Typical
  • Power Dissipation at 200 MHz
    • Driver: 50 mW Typical
    • Receiver: 60 mW Typical
  • LVTTL Input Levels Are 5-V Tolerant
  • Driver Is High Impedance When Disabled or With VCC < 1.5 V
  • Receiver Has Open-Circuit Failsafe

  • Low-Voltage Differential 50- Line Drivers and Receivers
  • Typical Full-Duplex Signaling Rates of 100 Mbps
  • Bus-Terminal ESD Exceeds 12 kV
  • Operates From a Single 3.3-V Supply
  • Low-Voltage Differential Signaling With Typical
    Output Voltages of 340 mV With a 50- Load
  • Valid Output With as Little as 50-mV Input
    Voltage Difference
  • Propagation Delay Times
    • Driver: 1.7 ns Typical
    • Receiver: 3.7 ns Typical
  • Power Dissipation at 200 MHz
    • Driver: 50 mW Typical
    • Receiver: 60 mW Typical
  • LVTTL Input Levels Are 5-V Tolerant
  • Driver Is High Impedance When Disabled or With VCC < 1.5 V
  • Receiver Has Open-Circuit Failsafe

The SN65LVDM179, SN65LVDM180, SN65LVDM050, and SN65LVDM051 are differential line drivers and receivers that use low-voltage differential signaling (LVDS) to achieve high signaling rates. These circuits are similar to TIA/EIA-644 standard compliant devices (SN65LVDS) counterparts, except that the output current of the drivers is doubled. This modification provides a minimum differential output voltage magnitude of 247 mV across a 50- load simulating two transmission lines in parallel. This allows having data buses with more than one driver or with two line termination resistors. The receivers detect a voltage difference of 50 mV with up to 1 V of ground potential difference between a transmitter and receiver.

The intended application of these devices and signaling techniques is point-to-point half duplex, baseband data transmission over a controlled impedance media of approximately 100 characteristic impedance.

The transmission media may be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media, the noise coupling to the environment, and other application-specific characteristics.

The SN65LVDM179, SN65LVDM180, SN65LVDM050, and SN65LVDM051 are characterized for operation from –40°C to 85°C.

The SN65LVDM179, SN65LVDM180, SN65LVDM050, and SN65LVDM051 are differential line drivers and receivers that use low-voltage differential signaling (LVDS) to achieve high signaling rates. These circuits are similar to TIA/EIA-644 standard compliant devices (SN65LVDS) counterparts, except that the output current of the drivers is doubled. This modification provides a minimum differential output voltage magnitude of 247 mV across a 50- load simulating two transmission lines in parallel. This allows having data buses with more than one driver or with two line termination resistors. The receivers detect a voltage difference of 50 mV with up to 1 V of ground potential difference between a transmitter and receiver.

The intended application of these devices and signaling techniques is point-to-point half duplex, baseband data transmission over a controlled impedance media of approximately 100 characteristic impedance.

The transmission media may be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media, the noise coupling to the environment, and other application-specific characteristics.

The SN65LVDM179, SN65LVDM180, SN65LVDM050, and SN65LVDM051 are characterized for operation from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN65LVDM050-Q1 ACTIVE Automotive catalog dual LVDS transceiver Automotive grade with temperature range from –40°C to +125°C

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet High-Speed Differential Line Drivers And Receivers datasheet (Rev. J) 17 Jul 2009
Application note An Introduction to M-LVDS and Clock and Data Distribution Applications (Rev. C) PDF | HTML 22 Jun 2023
Application brief How Far, How Fast Can You Operate MLVDS? 06 Aug 2018
Application note SPI-Based Data Acquisition/Monitor Using the TLC2551 Serial ADC (Rev. A) 20 Nov 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65LVDM050 IBIS Model

SLLM009.ZIP (51 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos