SN74AUP1T34-Q1

ACTIVE

1-Bit Unidirectional Voltage-Level Translator, SN74AUP1T34-Q1

alarmNotifications Order now

SN74AUP1T34-Q1

ACTIVE

Product details

Technology family AUP1T Applications GPIO Bits (#) 1 Configuration 1 Ch A to B 0 Ch B to A High input voltage (min) (V) 0.6 High input voltage (max) (V) 3.6 Vout (min) (V) 0 Vout (max) (V) 3.6 Data rate (max) (Mbps) 200 IOH (max) (mA) -6 IOL (max) (mA) -6 Supply current (max) (µA) 3.6 Features 4.2 Input type Schmitt-Trigger, Standard CMOS Output type Balanced CMOS, Push-Pull Rating Automotive Operating temperature range (°C) -40 to 125
Technology family AUP1T Applications GPIO Bits (#) 1 Configuration 1 Ch A to B 0 Ch B to A High input voltage (min) (V) 0.6 High input voltage (max) (V) 3.6 Vout (min) (V) 0 Vout (max) (V) 3.6 Data rate (max) (Mbps) 200 IOH (max) (mA) -6 IOL (max) (mA) -6 Supply current (max) (µA) 3.6 Features 4.2 Input type Schmitt-Trigger, Standard CMOS Output type Balanced CMOS, Push-Pull Rating Automotive Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Qualified for Automotive Applications
    • AEC-Q100 Qualified
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C5
  • Wide Operating VCC Range of 0.9 V to 3.6 V
  • Balanced Propagation Delays: tPLH = tPHL
    (1.8-V to 3.3-V Translation Typical)
  • Low Static-Power Consumption: Maximum of 5-µA
    ICC
  • ±6-mA Output Drive at 3 V
  • Ioff Supports Partial Power-Down-Mode Operation
  • VCC Isolation Feature – If VCCA Input Is at GND,
    B Port Is in the High-Impedance state
  • Input Hysteresis Allows Slow Input Transition and
    Better Switching Noise Immunity at Input
  • ESD Protection Exceeds JESD 22
  • 5000-V Human-Body Model (AEC-Q100-002-E)
  • Latch-Up Performance Meets
    100 mA Per Q100-004-D
  • Qualified for Automotive Applications
    • AEC-Q100 Qualified
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C5
  • Wide Operating VCC Range of 0.9 V to 3.6 V
  • Balanced Propagation Delays: tPLH = tPHL
    (1.8-V to 3.3-V Translation Typical)
  • Low Static-Power Consumption: Maximum of 5-µA
    ICC
  • ±6-mA Output Drive at 3 V
  • Ioff Supports Partial Power-Down-Mode Operation
  • VCC Isolation Feature – If VCCA Input Is at GND,
    B Port Is in the High-Impedance state
  • Input Hysteresis Allows Slow Input Transition and
    Better Switching Noise Immunity at Input
  • ESD Protection Exceeds JESD 22
  • 5000-V Human-Body Model (AEC-Q100-002-E)
  • Latch-Up Performance Meets
    100 mA Per Q100-004-D

The SN74AUP1T34-Q1 device is a 1-bit noninverting translator that uses two separate configurable power-supply rails. It is a unidirectional translator from A to B. The A port is designed to track VCCA. VCCA accepts supply voltages from 0.9 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts supply voltages from 0.9 V to 3.6 V. This allows for low-voltage translation between 1-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V voltage nodes. The SN74AUP1T34-Q1 is also fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

The VCC isolation feature ensures that if VCCA input is at GND, the B port is in the high-impedance state. If VCCB input is at GND, any input to the A side does not cause the leakage current even floating.

The SN74AUP1T34-Q1 device is a 1-bit noninverting translator that uses two separate configurable power-supply rails. It is a unidirectional translator from A to B. The A port is designed to track VCCA. VCCA accepts supply voltages from 0.9 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts supply voltages from 0.9 V to 3.6 V. This allows for low-voltage translation between 1-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V voltage nodes. The SN74AUP1T34-Q1 is also fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

The VCC isolation feature ensures that if VCCA input is at GND, the B port is in the high-impedance state. If VCCB input is at GND, any input to the A side does not cause the leakage current even floating.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet SN74AUP1T34-Q1 1-Bit Unidirectional Voltage-Level Translator datasheet (Rev. A) PDF | HTML 27 Apr 2016
Application note Schematic Checklist - A Guide to Designing With Fixed or Direction Control Translators PDF | HTML 02 Oct 2024
Application note Schematic Checklist - A Guide to Designing with Auto-Bidirectional Translators PDF | HTML 12 Jul 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021
Technical article Using level shifters in automotive applications PDF | HTML 28 Mar 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Buy from a distributor
Simulation model

SN74AUP1T34Q1 IBIS Model

SCEM565.ZIP (50 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos