SN74HC595-EP

ACTIVE

Enhanced Product 8-Bit Shift Registers With 3-State Output Registers

SN74HC595-EP

ACTIVE

Product details

Configuration Serial-in, Parallel-out Bits (#) 8 Technology family HC Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Input type Standard CMOS Output type 3-State Clock frequency (MHz) 24 IOL (max) (mA) 7.8 IOH (max) (mA) -7.8 Supply current (max) (µA) 80 Features Balanced outputs, High speed (tpd 10-50ns), Output register, Positive input clamp diode Operating temperature range (°C) -55 to 125 Rating HiRel Enhanced Product
Configuration Serial-in, Parallel-out Bits (#) 8 Technology family HC Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Input type Standard CMOS Output type 3-State Clock frequency (MHz) 24 IOL (max) (mA) 7.8 IOH (max) (mA) -7.8 Supply current (max) (µA) 80 Features Balanced outputs, High speed (tpd 10-50ns), Output register, Positive input clamp diode Operating temperature range (°C) -55 to 125 Rating HiRel Enhanced Product
TSSOP (PW) 16 32 mm² 5 x 6.4
  • 8-Bit Serial-In, Parallel-Out Shift
  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current 3-State Outputs Can Drive Up To 15 LSTTL Loads
  • Low Power Consumption: 80-µA (Max) ICC
  • tpd = 13 ns (Typ)
  • ±6-mA Output Drive at 5 V
  • Low Input Current: 1 µA (Max)
  • Shift Register Has Direct Clear
  • APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges available - contact factory

  • 8-Bit Serial-In, Parallel-Out Shift
  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current 3-State Outputs Can Drive Up To 15 LSTTL Loads
  • Low Power Consumption: 80-µA (Max) ICC
  • tpd = 13 ns (Typ)
  • ±6-mA Output Drive at 5 V
  • Low Input Current: 1 µA (Max)
  • Shift Register Has Direct Clear
  • APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges available - contact factory

The SN74HC595 contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage register. The shift register has a direct overriding clear (SRCLR) input, serial (SER) input, and serial outputs for cascading. When the output-enable (OE) input is high, the outputs are in the high-impedance state.

Both the shift register clock (SRCLK) and storage register clock (RCLK) are positive-edge triggered. If both clocks are connected together, the shift register always is one clock pulse ahead of the storage register.

The SN74HC595 contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage register. The shift register has a direct overriding clear (SRCLR) input, serial (SER) input, and serial outputs for cascading. When the output-enable (OE) input is high, the outputs are in the high-impedance state.

Both the shift register clock (SRCLK) and storage register clock (RCLK) are positive-edge triggered. If both clocks are connected together, the shift register always is one clock pulse ahead of the storage register.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 8-Bit Shift Registers With 3-State Output Registers. datasheet 26 Feb 2010

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​