Product details

Configuration Parallel-in, Serial-out Bits (#) 8 Technology family HCT Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Input type TTL-Compatible CMOS Output type Push-Pull Clock frequency (MHz) 25 IOL (max) (mA) 6 IOH (max) (mA) -6 Supply current (max) (µA) 80 Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Operating temperature range (°C) -40 to 125 Rating Catalog
Configuration Parallel-in, Serial-out Bits (#) 8 Technology family HCT Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Input type TTL-Compatible CMOS Output type Push-Pull Clock frequency (MHz) 25 IOL (max) (mA) 6 IOH (max) (mA) -6 Supply current (max) (µA) 80 Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Operating temperature range (°C) -40 to 125 Rating Catalog
TSSOP (PW) 16 32 mm² 5 x 6.4
  • LSTTL input logic compatible
    • VIL(max) = 0.8 V, VIH(min) = 2 V
  • CMOS input logic compatible
    • II ≤ 1 µA at VOL, VOH
  • 4.5 V to 5.5 V operation
  • Supports fanout up to 10 LSTTL loads
  • Direct overriding load (data) inputs
  • Gated clock inputs
  • Extended ambient temperature range: –40°C to +125°C, TA
  • LSTTL input logic compatible
    • VIL(max) = 0.8 V, VIH(min) = 2 V
  • CMOS input logic compatible
    • II ≤ 1 µA at VOL, VOH
  • 4.5 V to 5.5 V operation
  • Supports fanout up to 10 LSTTL loads
  • Direct overriding load (data) inputs
  • Gated clock inputs
  • Extended ambient temperature range: –40°C to +125°C, TA

The SN74HCT165 is a parallel- or serial-in, serial-out 8-bit shift register. Parallel-in access to each stage is provided by eight individual direct data (A-H) inputs that are enabled by a low level at the shift/load (SH/LD) input. The SN74HCT165 also features a clock-inhibit (CLK INH) function and a complementary serial (Q H) output.

The SN74HCT165 is a parallel- or serial-in, serial-out 8-bit shift register. Parallel-in access to each stage is provided by eight individual direct data (A-H) inputs that are enabled by a low level at the shift/load (SH/LD) input. The SN74HCT165 also features a clock-inhibit (CLK INH) function and a complementary serial (Q H) output.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
CD74HCT164 ACTIVE High Speed CMOS Logic 8-Bit Serial-In/Parallel-Out Shift Register Voltage range (4.5V to 5.5V), average drive strength (4mA), average propagation delay (22ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet SN74HCT165 8-Bit Parallel-Load Shift Registers datasheet (Rev. A) PDF | HTML 08 Dec 2021
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note SN54/74HCT CMOS Logic Family Applications and Restrictions 01 May 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 Apr 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Simulation model

SN74HCT165 IBIS Model

SCLM343.ZIP (17 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos