Product details

Technology family HC Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 IOL (max) (mA) 5.2 IOH (max) (mA) -5.2 Input type CMOS Output type CMOS Rating Catalog Operating temperature range (°C) to
Technology family HC Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 IOL (max) (mA) 5.2 IOH (max) (mA) -5.2 Input type CMOS Output type CMOS Rating Catalog Operating temperature range (°C) to
TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive up to 10 LSTTL Loads
  • Low Power Consumption, 20-µA Max ICC
  • Typical tpd = 7 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Unbuffered Outputs

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive up to 10 LSTTL Loads
  • Low Power Consumption, 20-µA Max ICC
  • Typical tpd = 7 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Unbuffered Outputs

The SN74HCU7204 contains two independent unbuffered inverters. The device performs the Boolean function Y= A in positive logic.

The SN74HCU7204 contains two independent unbuffered inverters. The device performs the Boolean function Y= A in positive logic.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN74HCS04 ACTIVE Hex inverter with Schmitt-trigger inputs Schmitt trigger inputs for increased noise immunity

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN74HCU7204 datasheet 01 May 2006

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​