Product details

Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Number of channels 8 IOL (max) (mA) 16 IOH (max) (mA) -16 Input type TTL Output type 3-State, CMOS Features Balanced outputs Technology family LV-A Rating Catalog Operating temperature range (°C) -40 to 125
Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Number of channels 8 IOL (max) (mA) 16 IOH (max) (mA) -16 Input type TTL Output type 3-State, CMOS Features Balanced outputs Technology family LV-A Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (DW) 20 131.84 mm² 12.8 x 10.3 SOP (NS) 20 98.28 mm² 12.6 x 7.8 SSOP (DB) 20 56.16 mm² 7.2 x 7.8 TSSOP (PW) 20 41.6 mm² 6.5 x 6.4 TVSOP (DGV) 20 32 mm² 5 x 6.4 VQFN (RGY) 20 15.75 mm² 4.5 x 3.5 VQFN (RKS) 20 11.25 mm² 4.5 x 2.5 VSSOP (DGS) 20 24.99 mm² 5.1 x 4.9
  • 2-V to 5.5-V V CC operation
  • Maximum t pd of 6.5 ns at 5 V
  • Typical V OLP (output ground bounce) <0.8 V at V CC = 3.3 V, T A = 25°C
  • Typical V OHV (output V OH undershoot) >2.3 V at V CC = 3.3 V, T A = 25°C
  • Support mixed-mode voltage operation on all ports
  • I off supports partial-power-down mode operation
  • Latch-up performance exceeds 250 mA per JESD 17
  • ESD protection exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • 2-V to 5.5-V V CC operation
  • Maximum t pd of 6.5 ns at 5 V
  • Typical V OLP (output ground bounce) <0.8 V at V CC = 3.3 V, T A = 25°C
  • Typical V OHV (output V OH undershoot) >2.3 V at V CC = 3.3 V, T A = 25°C
  • Support mixed-mode voltage operation on all ports
  • I off supports partial-power-down mode operation
  • Latch-up performance exceeds 250 mA per JESD 17
  • ESD protection exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

These octal bus transceivers are designed for 2-V to 5.5-V V CC operation.

These octal bus transceivers are designed for 2-V to 5.5-V V CC operation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN74LV245A Octal Bus Transceivers With 3-State Outputs datasheet (Rev. R) 07 Jul 2023
Selection guide Logic Guide (Rev. AB) 12 Jun 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Buy from a distributor
Simulation model

SN74LV245A IBIS Model

SCEM138.ZIP (18 KB) - IBIS Model

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos