TAS5412-Q1
Automotive, 28-W, 2-ch, 6- to 24-V analog SE input Class-D audio amplifier w/ I2C diag & load dump
TAS5412-Q1
- TAS5412-Q1 – Single-Ended Input
- 2-Channel Digital Power Amplifier
- 2 Analog Inputs, 2 BTL Power Outputs
- Typical Output Power per Channel at 10%
- 28 Watts/Ch, Into 4 Ω at 14.4 VDC
- 46 Watts/Ch, Into 2 Ω at 14.4 VDC
- 79 Watts/Ch, Into 4 Ω at 24 VDC
- 150 Watts Into 2 Ω at 24 VDC PBTL
- 90 Watts Into 1 Ω at 14.4 VDC PBTL
- THD+N < 0.02%, 1 kHz, 1 W Into 4 Ω
- Patented Pop- and Click-Reduction Technology
- Patented AM Interference Avoidance
- Patented Cycle-by-Cycle Current Limit
- 75-dB PSRR
- Four-Address I2C Serial Interface for Device
Configuration and Control - Channel Gains: 12 dB, 20 dB, 26 dB, 32 dB
- Load Diagnostic Functions:
- Output Open and Shorted Load
- Output-to-Power and -to-Ground Shorts
- Patented Tweeter Detection
- Protection and Monitoring Functions:
- Short-Circuit Protection
- 50-V Load-Dump Protection
- Fortuitous Open-Ground and -Power Tolerant
- Patented Output DC Level Detection While Music Is Playing
- Overtemperature Protection
- Over- and Undervoltage Protection
- Clip Detection
- TAS5412-Q1 - 64-Pin QFP (PHD) PowerPAD Surface-Mount Package
- Pin Compatible With 4-Channel Devices
- Designed for Automotive EMC Requirements
- Will Be Qualified According to AEC-Q100
- ISO9000:2002 TS16949 Certified
- –40 to 105°C Ambient Temperature Range
The device is a two-channel digital audio amplifier designed for use in automotive head units and external amplifiers. It provides two channels at 28 W into 4 Ω at 10% THD+N from 14.4 V or 46 W into 2 Ω at 10% THD+N. The digital PWM topology provides dramatic improvements in efficiency over traditional linear amplifier solutions. This reduces the power dissipated by the amplifier by a factor of ten under typical music playback conditions. The device incorporates a patented PWM design that provides excellent power-supply rejection in the harsh electrical environment common in automotive applications. Applications attain high efficiency without the need for complicated power supply schemes. The design allows synchronization of multiple devices.
The device incorporates all the functionality needed to perform in the demanding OEM applications area, including load diagnostic functions for detecting and diagnosing misconnected outputs.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TAS5412-Q1 Automotive Digital Amplifier datasheet (Rev. A) | 15 Oct 2013 | |
Application note | Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) | 26 Aug 2019 | ||
Application note | AN-1849 An Audio Amplifier Power Supply Design (Rev. C) | 27 Jun 2019 | ||
EVM User's guide | TAS5412-Q1 Evaluation Module User's Guide | 13 Sep 2013 | ||
Application note | AN-1737 Managing EMI in Class D Audio Applications (Rev. A) | 01 May 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TAS5412Q1PHDEVM — TAS5412Q1PHDEVM Two-Channel Automotive Digital Amplifier Evaluation Module
This evaluation module enables users to test the capabilities of the TAS5412-Q1 including EMC testing to make designing easier and time to market faster. The TAS5412-Q1 two channel Class D amplifier can be designed into applications for automotive audio/infotainment, "smart glass" to electrically (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTQFP (PHD) | 64 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.