Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) 4 Rating Automotive Power stage supply (max) (V) 24 Power stage supply (min) (V) 6 Output power (W) 25 THD + N at 1 kHz (%) 0.02 Iq (typ) (mA) 60 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 6 Analog supply voltage (max) (V) 24 Operating temperature range (°C) -40 to 105
Audio input type Analog Input Architecture Class-D Speaker channels (max) 4 Rating Automotive Power stage supply (max) (V) 24 Power stage supply (min) (V) 6 Output power (W) 25 THD + N at 1 kHz (%) 0.02 Iq (typ) (mA) 60 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 6 Analog supply voltage (max) (V) 24 Operating temperature range (°C) -40 to 105
HTQFP (PHD) 64 256 mm² 16 x 16
  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature: –55°C to 125°C Ambient
    • Device HBM Classification Level: ±2500 V
    • Device CDM Classification Level: ±500 V
  • TAS5414C-Q1 – Single-Ended Input
  • TAS5424C-Q1 – Differential Input
  • Four-Channel Digital Power Amplifier
  • Four Analog Inputs, Four BTL Power Outputs
  • Typical Output Power at 10% THD+N
    • 28 W/Ch Into 4 Ω at 14.4 V
    • 50 W/Ch Into 2 Ω at 14.4 V
    • 79 W/Ch Into 4 Ω at 24 V
    • 150 W/Ch Into 2 Ω at 24 V (PBTL)
  • Channels Can Be Paralleled (PBTL) for High-Current Applications
  • THD+N < 0.02%, 1 kHz, 1 W Into 4 Ω
  • Patented Pop- and Click-Reduction Technology
    • Soft Muting With Gain Ramp Control
    • Common-Mode Ramping
  • Patented AM Interference Avoidance
  • Patented Cycle-by-Cycle Current Limit
  • 75-dB PSRR
  • Four-Address I2C Serial Interface for Device Configuration and Control
  • Channel Gains: 12-dB, 20-dB, 26-dB, 32-dB
  • Load Diagnostic Functions:
    • Output Open and Shorted Load
    • Output-to-Power and -to-Ground Shorts
    • Patented Tweeter Detection
  • Protection and Monitoring Functions:
    • Short-Circuit Protection
    • Load-Dump Protection to 50 V
    • Fortuitous Open-Ground and -Power Tolerant
    • Patented Output DC Level Detection While Music Playing
    • Overtemperature Protection
    • Over- and Undervoltage Conditions
    • Clip Detection
  • 44-Pin PSOP3 (DKE) Power SOP Package With Heat Slug Up for TAS5424C-Q1
  • 64-Pin QFP (PHD) Power Package With Heat Slug Up for TAS5414C-Q1
  • Designed for Automotive EMC Requirements
  • ISO9000:2002 TS16949 Certified
  • –40°C to 105°C Ambient Temperature Range
  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature: –55°C to 125°C Ambient
    • Device HBM Classification Level: ±2500 V
    • Device CDM Classification Level: ±500 V
  • TAS5414C-Q1 – Single-Ended Input
  • TAS5424C-Q1 – Differential Input
  • Four-Channel Digital Power Amplifier
  • Four Analog Inputs, Four BTL Power Outputs
  • Typical Output Power at 10% THD+N
    • 28 W/Ch Into 4 Ω at 14.4 V
    • 50 W/Ch Into 2 Ω at 14.4 V
    • 79 W/Ch Into 4 Ω at 24 V
    • 150 W/Ch Into 2 Ω at 24 V (PBTL)
  • Channels Can Be Paralleled (PBTL) for High-Current Applications
  • THD+N < 0.02%, 1 kHz, 1 W Into 4 Ω
  • Patented Pop- and Click-Reduction Technology
    • Soft Muting With Gain Ramp Control
    • Common-Mode Ramping
  • Patented AM Interference Avoidance
  • Patented Cycle-by-Cycle Current Limit
  • 75-dB PSRR
  • Four-Address I2C Serial Interface for Device Configuration and Control
  • Channel Gains: 12-dB, 20-dB, 26-dB, 32-dB
  • Load Diagnostic Functions:
    • Output Open and Shorted Load
    • Output-to-Power and -to-Ground Shorts
    • Patented Tweeter Detection
  • Protection and Monitoring Functions:
    • Short-Circuit Protection
    • Load-Dump Protection to 50 V
    • Fortuitous Open-Ground and -Power Tolerant
    • Patented Output DC Level Detection While Music Playing
    • Overtemperature Protection
    • Over- and Undervoltage Conditions
    • Clip Detection
  • 44-Pin PSOP3 (DKE) Power SOP Package With Heat Slug Up for TAS5424C-Q1
  • 64-Pin QFP (PHD) Power Package With Heat Slug Up for TAS5414C-Q1
  • Designed for Automotive EMC Requirements
  • ISO9000:2002 TS16949 Certified
  • –40°C to 105°C Ambient Temperature Range

The TAS5414C-Q1 and TAS5424C-Q1 are four-channel digital audio amplifiers designed for use in automotive head units and external amplifier modules. They provide four channels at 23 W continuously into 4 Ω at less than 1% THD+N from a 14.4-V supply. Each channel can also deliver 38 W into 2 Ω at 1% THD+N. The TAS5414C-Q1 uses single-ended analog inputs, whereas the TAS5424C-Q1 employs differential inputs for increased immunity to common-mode system noise. The digital PWM topology of the device provides dramatic improvements in efficiency over traditional linear amplifier solutions. This reduces the power dissipated by the amplifier by a factor of ten under typical music playback conditions. The device incorporates all the functionality needed to perform in the demanding OEM applications area. The devices have built-in load diagnostic functions for detecting and diagnosing misconnected outputs to help to reduce test time during the manufacturing process.

The TAS5414C-Q1 and TAS5424C-Q1 are four-channel digital audio amplifiers designed for use in automotive head units and external amplifier modules. They provide four channels at 23 W continuously into 4 Ω at less than 1% THD+N from a 14.4-V supply. Each channel can also deliver 38 W into 2 Ω at 1% THD+N. The TAS5414C-Q1 uses single-ended analog inputs, whereas the TAS5424C-Q1 employs differential inputs for increased immunity to common-mode system noise. The digital PWM topology of the device provides dramatic improvements in efficiency over traditional linear amplifier solutions. This reduces the power dissipated by the amplifier by a factor of ten under typical music playback conditions. The device incorporates all the functionality needed to perform in the demanding OEM applications area. The devices have built-in load diagnostic functions for detecting and diagnosing misconnected outputs to help to reduce test time during the manufacturing process.

Download View video with transcript Video
Request more Information

Next Generation 27-W, 2-MHz Digital Input 4-Ch Automotive Class-D Audio Amplifier: TAS6424L-Q1

Next Generation 75-W, 2-MHz Digital Input 4-Ch Automotive Class-D Audio Amplifier:  TAS6424-Q1

Next Generation 75-W, 2-MHz Digital Input 2-Ch Automotive Class-D Audio Amplifier: TAS6422-Q1

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TAS54x4C-Q1 Four-Channel Automotive Digital Amplifiers datasheet (Rev. F) PDF | HTML 24 Oct 2017
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
White paper Overview of system-level protection in class-D audio amplifiers 06 Dec 2017
Design guide TAS54x4C Design Guide 18 Jun 2014
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
EVM User's guide TAS5414C EVM User Guide 18 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS5414CQ1PHDEVM — TAS5414C-Q1 PHD Evaluation Module

Evaluation Module for the TAS5414C-Q1, 4 channel, Class D automotive audio amplifier in the PHD package. This evaluation module provides a platform to test the capabilities of the amplifier including EMC testing.

User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

SLOC287 TAS54x4C EVM GUI

Supported products & hardware

Supported products & hardware

Products
Speaker amps
TAS5414C-Q1 Automotive, 28-W, 4-ch, 6- to 24-V analog SE in Class-D audio amplifier w/ I2C diag, load dump, PBTL
Hardware development
Evaluation board
TAS5414CQ1PHDEVM TAS5414C-Q1 PHD Evaluation Module TAS5424CQ1DKEEVM TAS5424CQ1DKEEVM - 4-Channel Automotive Digital Amplifier Evaluation Module Board
Simulation model

TAS5414-Q1 IBIS Model

SLOM356.ZIP (24 KB) - IBIS Model
Assembly drawing

TAS5414C-Q1 Gerber, Schematic, Layout and BOM

SLOR118.ZIP (2757 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHD) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos