Product details

Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 52.5 Power stage supply (min) (V) 25 Load (min) (Ω) 4 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 10.8 Analog supply voltage (max) (V) 13.2 Sampling rate (max) (kHz) 192 Operating temperature range (°C) 0 to 70
Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 52.5 Power stage supply (min) (V) 25 Load (min) (Ω) 4 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 10.8 Analog supply voltage (max) (V) 13.2 Sampling rate (max) (kHz) 192 Operating temperature range (°C) 0 to 70
HTQFP (PHD) 64 256 mm² 16 x 16
  • PurePath™ HD Enabled Integrated Feedback Provides:
    • Signal Bandwidth up to 80 kHz for High-Frequency Content From HD Sources
    • Ultralow 0.03% THD at 1 W Into 4
    • Flat THD at All Frequencies for Natural Sound
    • 80-dB PSRR (BTL, No Input Signal)
    • >100-dB (A-weighted) SNR
    • Click- and Pop-Free Start-Up
  • Multiple Configurations Possible on the Same PCB With Stuffing Options:
    • Mono Parallel Bridge-Tied Load (PBTL)
    • Stereo Bridge-Tied Load (BTL)
    • 2.1 Single-Ended Stereo Pair and Bridge-Tied Load Subwoofer
    • Quad Single-Ended Outputs
  • Total Output Power at 10% THD+N
    • 600 W in Mono PBTL Configuration
    • 300 W per Channel in Stereo BTL Configuration
    • 145 W per Channel in Quad Single-Ended Configuration
  • High-Efficiency Power Stage (>88%) With 60-m Output MOSFETs
  • Two Thermally Enhanced Package Options:
    • PHD (64-Pin QFP)
    • DKD (44-Pin PSOP3)
  • Self-Protection Design (Including Undervoltage, Overtemperature,
    Clipping, and Short-Circuit Protection) With Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • APPLICATIONS
    • Mini Combo System
    • AV Receivers
    • DVD Receivers
    • Active Speakers

2PurePath HD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners./P>

  • PurePath™ HD Enabled Integrated Feedback Provides:
    • Signal Bandwidth up to 80 kHz for High-Frequency Content From HD Sources
    • Ultralow 0.03% THD at 1 W Into 4
    • Flat THD at All Frequencies for Natural Sound
    • 80-dB PSRR (BTL, No Input Signal)
    • >100-dB (A-weighted) SNR
    • Click- and Pop-Free Start-Up
  • Multiple Configurations Possible on the Same PCB With Stuffing Options:
    • Mono Parallel Bridge-Tied Load (PBTL)
    • Stereo Bridge-Tied Load (BTL)
    • 2.1 Single-Ended Stereo Pair and Bridge-Tied Load Subwoofer
    • Quad Single-Ended Outputs
  • Total Output Power at 10% THD+N
    • 600 W in Mono PBTL Configuration
    • 300 W per Channel in Stereo BTL Configuration
    • 145 W per Channel in Quad Single-Ended Configuration
  • High-Efficiency Power Stage (>88%) With 60-m Output MOSFETs
  • Two Thermally Enhanced Package Options:
    • PHD (64-Pin QFP)
    • DKD (44-Pin PSOP3)
  • Self-Protection Design (Including Undervoltage, Overtemperature,
    Clipping, and Short-Circuit Protection) With Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • APPLICATIONS
    • Mini Combo System
    • AV Receivers
    • DVD Receivers
    • Active Speakers

2PurePath HD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners./P>

The TAS5631 is a high-performance PWM input class-D amplifier with integrated closed-loop feedback technology (known as PurePath HD technology) with the ability to drive up to 300 W (1) stereo into 4- to 8- speakers from a single 50-V supply.

PurePath HD technology enables traditional AB-amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class-D amplifiers.

Unlike traditional class-D amplifiers, the distortion curve only increases once the output levels move into clipping.

PurePath HD technology enables lower idle losses, making the device even more efficient.

The TAS5631 is a high-performance PWM input class-D amplifier with integrated closed-loop feedback technology (known as PurePath HD technology) with the ability to drive up to 300 W (1) stereo into 4- to 8- speakers from a single 50-V supply.

PurePath HD technology enables traditional AB-amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class-D amplifiers.

Unlike traditional class-D amplifiers, the distortion curve only increases once the output levels move into clipping.

PurePath HD technology enables lower idle losses, making the device even more efficient.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 300-W STEREO / 600-W MONO PurePath HD(TM) DIGITAL-INPUT POWER STAGE datasheet (Rev. C) 12 Apr 2010

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location