Product details

Audio input type PWM Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 52.5 Power stage supply (min) (V) 25 Load (min) (Ω) 4 Output power (W) 300 SNR (dB) 103 THD + N at 1 kHz (%) 0.03 Iq (typ) (mA) 24.8 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 10.8 Analog supply voltage (max) (V) 13.2 PSRR (dB) 80 Operating temperature range (°C) 0 to 70
Audio input type PWM Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 52.5 Power stage supply (min) (V) 25 Load (min) (Ω) 4 Output power (W) 300 SNR (dB) 103 THD + N at 1 kHz (%) 0.03 Iq (typ) (mA) 24.8 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 10.8 Analog supply voltage (max) (V) 13.2 PSRR (dB) 80 Operating temperature range (°C) 0 to 70
HSSOP (DKD) 44 225.78 mm² 15.9 x 14.2 HTQFP (PHD) 64 256 mm² 16 x 16
  • PurePath™ HD Enabled Integrated Feedback Provides:
    • Signal Bandwidth up to 80 kHz for High-Frequency Content From HD Sources
    • Ultralow 0.03% THD at 1 W Into 4 Ω
    • Flat THD at All Frequencies for Natural Sound
    • 80-dB PSRR (BTL, No Input Signal)
    • >100-dB (A-weighted) SNR
    • Click- and Pop-Free Start-Up
  • Multiple Configurations Possible on the Same PCB With Stuffing Options:
    • Mono Parallel Bridge-Tied Load (PBTL)
    • Stereo Bridge-Tied Load (BTL)
    • 2.1 Single-Ended Stereo Pair and Bridge-Tied Load Subwoofer
    • Quad Single-Ended Outputs
  • Total Output Power at 10% THD+N
    • 400 W per Channel in Mono PBTL Configuration
    • 300 W per Channel in Stereo BTL Configuration
    • 145 W per Channel in Quad Single-Ended Configuration
  • High-Efficiency Power Stage (>88%) With 60-mΩ Output MOSFETs
  • Two Thermally Enhanced Package Options:
    • PHD (64-Pin QFP)
    • DKD (44-Pin PSOP3)
  • Self-Protection Design (Including Undervoltage, Overtemperature, Clipping,
    and Short-Circuit Protection) With Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • APPLICATIONS
    • Mini Combo System
    • AV Receivers
    • DVD Receivers
    • Active Speakers

All other trademarks are the property of their respective owners

  • PurePath™ HD Enabled Integrated Feedback Provides:
    • Signal Bandwidth up to 80 kHz for High-Frequency Content From HD Sources
    • Ultralow 0.03% THD at 1 W Into 4 Ω
    • Flat THD at All Frequencies for Natural Sound
    • 80-dB PSRR (BTL, No Input Signal)
    • >100-dB (A-weighted) SNR
    • Click- and Pop-Free Start-Up
  • Multiple Configurations Possible on the Same PCB With Stuffing Options:
    • Mono Parallel Bridge-Tied Load (PBTL)
    • Stereo Bridge-Tied Load (BTL)
    • 2.1 Single-Ended Stereo Pair and Bridge-Tied Load Subwoofer
    • Quad Single-Ended Outputs
  • Total Output Power at 10% THD+N
    • 400 W per Channel in Mono PBTL Configuration
    • 300 W per Channel in Stereo BTL Configuration
    • 145 W per Channel in Quad Single-Ended Configuration
  • High-Efficiency Power Stage (>88%) With 60-mΩ Output MOSFETs
  • Two Thermally Enhanced Package Options:
    • PHD (64-Pin QFP)
    • DKD (44-Pin PSOP3)
  • Self-Protection Design (Including Undervoltage, Overtemperature, Clipping,
    and Short-Circuit Protection) With Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • APPLICATIONS
    • Mini Combo System
    • AV Receivers
    • DVD Receivers
    • Active Speakers

All other trademarks are the property of their respective owners

The TAS5631B is a high-performance PWM input class-D amplifier with integrated closed-loop feedback technology (known as PurePath HD technology) with the ability to drive up to 300 W (1) stereo into 4-Ω to 8-Ω speakers from a single 50-V supply.

PurePath HD technology enables traditional AB-amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class-D amplifiers.

Unlike traditional class-D amplifiers, the distortion curve does not increase until the output levels move into clipping.

PurePath HD technology enables lower idle losses, making the device even more efficient.

The TAS5631B is a high-performance PWM input class-D amplifier with integrated closed-loop feedback technology (known as PurePath HD technology) with the ability to drive up to 300 W (1) stereo into 4-Ω to 8-Ω speakers from a single 50-V supply.

PurePath HD technology enables traditional AB-amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class-D amplifiers.

Unlike traditional class-D amplifiers, the distortion curve does not increase until the output levels move into clipping.

PurePath HD technology enables lower idle losses, making the device even more efficient.

Download View video with transcript Video
Next Generation High Performance, High Resolution Class-D Amplifier (Analog-In) Available

True Ultra-HD sound quality with a low THD+N <0.005% and a bandwidth of up to 100kHz for output levels up to 315W Stereo / 600W Mono: TPA3255

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 300-W STEREO / 400 MONO PurePath HD DIGITAL-INPUT POWER STAGE datasheet (Rev. C) 06 Sep 2012
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
User guide A 600-W Input, Isolated PFC Power Supply for AVR Amplifiers. (Rev. C) 20 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HSSOP (DKD) 44 Ultra Librarian
HTQFP (PHD) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos