THS1007
10-Bit, 6 MSPS Simultaneous Sampling Quad Ch. ADC; Includes Parallel DSP/uP I/F & Ch. Auto-Scan
THS1007
- Simultaneous Sampling of 4 Single-Ended Signals or 2 Differential Signals or
Combination of Both - Signal-to-Noise and Distortion Ratio: 59 dB at fI = 2 MHz
- Differential Nonlinearity Error: ±1 LSB
- Integral Nonlinearity Error: ±1 LSB
- Auto-Scan Mode for 2, 3, or 4 Inputs
- 3-V or 5-V Digital Interface Compatible
- Low Power: 216 mW Max at 5 V
- Power Down: 1 mW Max
- 5-V Analog Single Supply Operation
- Internal Voltage References . . . 50 PPM/°C
and ±5% Accuracy - Glueless DSP Interface
- Parallel µC/DSP Interface
- APPLICATIONS
- Radar Applications
- Communications
- Control Applications
- High-Speed DSP Front-End
- Automotive Applications
The THS1007 is a CMOS, low-power, 10-bit, 6 MSPS analog-to-digital converter (ADC). The speed, resolution, bandwidth, and single-supply operation are suited for applications in radar, imaging, high-speed acquisition, and communications. A multistage pipelined architecture with output error correction logic provides for no missing codes over the full operating temperature range. Internal control registers are used to program the ADC into the desired mode. The THS1007 consists of four analog inputs, which are sampled simultaneously. These inputs can be selected individually and configured to single-ended or differential inputs. Internal reference voltages for the ADC (1.5 V and 3.5 V) are provided. An external reference can also be chosen to suit the dc accuracy and temperature drift requirements of the application.
The THS1007C is characterized for operation from 0°C to 70°C, and the THS1007I is characterized for operation from 40°C to 85°C.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | THS1007: 10-Bit, 4 Analog Input, 6-MSPS, Simultaneous Sampling A/D Converte datasheet (Rev. B) | 07 Dec 2010 | |
Application note | Noise Analysis for High Speed Op Amps (Rev. A) | 17 Jan 2005 | ||
EVM User's guide | Modular THS1206EVM User's Guide | 11 Dec 2003 | ||
Application note | Reading the Configuration Registers of the 10-bit THS10064, THS1007, THS10082 | 09 May 2002 | ||
Application note | Resetting Non-FIFO Variations of the 10-bit THS10064 | 09 May 2002 | ||
EVM User's guide | THS1207, THS1209, THS1007, THS1009 EVM User's Guide | 29 Jan 2001 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (DA) | 32 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.