Product details

Sample rate (max) (Msps) 8 Resolution (Bits) 14 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 140 Features Low Power Rating Military Peak-to-peak input voltage range (V) 3.3 Power consumption (typ) (mW) 270 Architecture Pipeline SNR (dB) 72 ENOB (Bits) 11.5 SFDR (dB) 80 Operating temperature range (°C) -55 to 125 Input buffer Yes
Sample rate (max) (Msps) 8 Resolution (Bits) 14 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 140 Features Low Power Rating Military Peak-to-peak input voltage range (V) 3.3 Power consumption (typ) (mW) 270 Architecture Pipeline SNR (dB) 72 ENOB (Bits) 11.5 SFDR (dB) 80 Operating temperature range (°C) -55 to 125 Input buffer Yes
HTQFP (PHP) 48 81 mm² 9 x 9
  • 14-Bit Resolution
  • 1, 3, and 8 MSPS Speed Grades Available
  • Differential Nonlinearity (DNL) ±0.6 LSB Typ
  • Integral Nonlinearity (INL) ±1.5 LSB Typ
  • Internal Reference
  • Differential Inputs
  • Programmable Gain Amplifier
  • µP Compatible Parallel Interface
  • Timing Compatible With TMS320C6000 DSP
  • 3.3-V Single Supply
  • Power-Down Mode
  • Monolithic CMOS Design
  • APPLICATIONS
    • xDSL Front Ends
    • Communication
    • Industrial Control
    • Instrumentation
    • Automotive

All trademarks are the property of their respective owners.

  • 14-Bit Resolution
  • 1, 3, and 8 MSPS Speed Grades Available
  • Differential Nonlinearity (DNL) ±0.6 LSB Typ
  • Integral Nonlinearity (INL) ±1.5 LSB Typ
  • Internal Reference
  • Differential Inputs
  • Programmable Gain Amplifier
  • µP Compatible Parallel Interface
  • Timing Compatible With TMS320C6000 DSP
  • 3.3-V Single Supply
  • Power-Down Mode
  • Monolithic CMOS Design
  • APPLICATIONS
    • xDSL Front Ends
    • Communication
    • Industrial Control
    • Instrumentation
    • Automotive

All trademarks are the property of their respective owners.

The THS1401, THS1403, and THS1408 are 14-bit, 1/3/8 MSPS, single supply analog-to-digital converters with an internal reference, differential inputs, programmable input gain, and an on-chip sample and hold amplifier.

Implemented with a CMOS process, the device has outstanding price/performance and power/speed ratios. The THS1401, THS1403, and THS1408 are designed for use with 3.3-V systems, and with a high-speed uP compatible parallel interface, making them the first choice for solutions based on high-performance DSPs like the TI TMS320C6000 series.

The THS1401, THS1403, and THS1408 are available in a TQFP-48 package in standard commercial and industrial temperature ranges. The THS1401, THS1403, and THS1408 are available in a PQFP-48 package in automotive temperature range, and the THS1408 is available in a PQFP-48 package in military temperature range.

The THS1401, THS1403, and THS1408 are 14-bit, 1/3/8 MSPS, single supply analog-to-digital converters with an internal reference, differential inputs, programmable input gain, and an on-chip sample and hold amplifier.

Implemented with a CMOS process, the device has outstanding price/performance and power/speed ratios. The THS1401, THS1403, and THS1408 are designed for use with 3.3-V systems, and with a high-speed uP compatible parallel interface, making them the first choice for solutions based on high-performance DSPs like the TI TMS320C6000 series.

The THS1401, THS1403, and THS1408 are available in a TQFP-48 package in standard commercial and industrial temperature ranges. The THS1401, THS1403, and THS1408 are available in a PQFP-48 package in automotive temperature range, and the THS1408 is available in a PQFP-48 package in military temperature range.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ADC3541 ACTIVE Single-channel, 14-bit, 10-MSPS, low-noise, ultra-low-power and low-latency ADC Higher speed

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 14-Bit, 1/3/8 MSPS, DSP-Compatible ADC With Internal Reference and PGA datasheet (Rev. D) 07 Sep 2005

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​