TIBPAL16R4-12M
- High-Performance Operation:
- fmax (w/o feedback)
- TIBPAL16R’-10C Series . . . 62.5 MHz Min
- TIBPAL16R’-12M Series . . . 56 MHz Min
- fmax (with feedback)
- TIBPAL16R’-10C Series . . . 55.5 MHz Min
- TIBPAL16R’-12M Series . . . 48 MHz Min
- Propagation Delay
- TIBPAL16L’-10C Series . . . 10 ns Max
- TIBPAL16L’-12M Series . . . 12 ns Max
- fmax (w/o feedback)
- Functionally Equivalent, but Faster than, Existing 20-Pin PLDs
- Preload Capability on Output Registers Simplifies Testing
- Power-Up Clear on Registered Devices (All Register Outputs are Set Low,
but Voltage Levels at the Output Pins Go High) - Package Options Include Both Plastic and Ceramic Chip Carriers in Addition
to Plastic and Ceramic DIPs - Security Fuse Prevents Duplication
- Dependable Texas Instruments Quality and Reliability
IMPACT-X is a trademark of Texas Instruments Incorporated.
PAL is a registered trademark of Advanced Micro Devices Inc.
These programmable array logic devices feature high speed and functional equivalency when compared with currently available devices. These IMPACT-X™ circuits combine the latest Advanced Low-Power Schottky technology with proven titanium-tungsten fuses to provide reliable, high-performance substitutes for conventional TTL logic. Their easy programmability allows for quick design of custom functions and typically results in a more compact circuit board. In addition, chip carriers are available for futher reduction in board space.
All of the register outputs are set to a low level during power up. Extra circuitry has been provided to allow loading of each register asynchronously to either a high or low state. This feature simplifies testing because the registers can be set to an initial state prior to executing the test sequence.
The TIBPAL16 C series is characterized from 0°C to 75°C. The TIBPAL16 M series is characterized for operation over the full military temperature range of 55°C to 125°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | High-Performance Impact X Programmable Array Logic Circuits datasheet (Rev. A) | 05 Jan 2011 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location