TIBPAL20R4-20M

ACTIVE

Product details

Supply voltage (min) (V) 4.75 Supply voltage (max) (V) 5.25 Clock frequency (max) (MHz) 40 Supply current (max) (µA) 100000 Rating Military Operating temperature range (°C) -55 to 125
Supply voltage (min) (V) 4.75 Supply voltage (max) (V) 5.25 Clock frequency (max) (MHz) 40 Supply current (max) (µA) 100000 Rating Military Operating temperature range (°C) -55 to 125
CDIP (JT) 24 221.44 mm² 32 x 6.92 LCCC (FD) 28 130.6449 mm² 11.43 x 11.43
  • High-Performance: fmax (w/o feedback)
    • TIBPAL20R’ -15C Series . . . 45 MHz
    • TIBPAL20R’ -20M Series . . . 41.6 MHz
  • High-Performance . . . 45 MHz Min
  • Reduced ICC of 180 mA Max
  • Functionally Equivalent, but Faster Than
    PAL20L8, PAL20R4, PAL20R6, PAL20R8
  • Power-Up Clear on Registered Devices (All Register Outputs are
    Set Low, but Voltage Levels at the Output Pins Go High)
  • Preload Capability on Output Registers Simplifies Testing
  • Package Options Include Both Plastic and Ceramic Chip Carriers
    in Addition to Plastic and Ceramic DIPs

IMPACT is a trademark of Texas Instruments Incorporated.
PAL is a registered trademark of Advanced Micro Devices Inc.

  • High-Performance: fmax (w/o feedback)
    • TIBPAL20R’ -15C Series . . . 45 MHz
    • TIBPAL20R’ -20M Series . . . 41.6 MHz
  • High-Performance . . . 45 MHz Min
  • Reduced ICC of 180 mA Max
  • Functionally Equivalent, but Faster Than
    PAL20L8, PAL20R4, PAL20R6, PAL20R8
  • Power-Up Clear on Registered Devices (All Register Outputs are
    Set Low, but Voltage Levels at the Output Pins Go High)
  • Preload Capability on Output Registers Simplifies Testing
  • Package Options Include Both Plastic and Ceramic Chip Carriers
    in Addition to Plastic and Ceramic DIPs

IMPACT is a trademark of Texas Instruments Incorporated.
PAL is a registered trademark of Advanced Micro Devices Inc.

These programmable array logic devices feature high speed and functional equivalency when compared with currently available devices. These IMPACT™ circuits combine the latest Advanced Low-Power Schottky technology with proven titanium-tungsten fuses to provide reliable, high-performance substitutes for conventional TTL logic. Their easy programmability allows for quick design of custom functions and typically results in a more compact circuit board. In addition, chip carriers are available for futher reduction in board space.

Extra circuitry has been provided to allow loading of each register asynchronously to either a high or low state. This feature simplifies testing because the registers can be set to an initial state prior to executing the test sequence.

The TIBPAL20’ C series is characterized from 0°C to 75°C. The TIBPAL20’ M series is characterized for operation over the full military temperature range of ’55°C to 125°C.

These programmable array logic devices feature high speed and functional equivalency when compared with currently available devices. These IMPACT™ circuits combine the latest Advanced Low-Power Schottky technology with proven titanium-tungsten fuses to provide reliable, high-performance substitutes for conventional TTL logic. Their easy programmability allows for quick design of custom functions and typically results in a more compact circuit board. In addition, chip carriers are available for futher reduction in board space.

Extra circuitry has been provided to allow loading of each register asynchronously to either a high or low state. This feature simplifies testing because the registers can be set to an initial state prior to executing the test sequence.

The TIBPAL20’ C series is characterized from 0°C to 75°C. The TIBPAL20’ M series is characterized for operation over the full military temperature range of ’55°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet HighPerformance Impact Programmable Array Logic Circuits datasheet (Rev. A) 05 Jan 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
CDIP (JT) 24 Ultra Librarian
LCCC (FD) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos