Home Power management Voltage references Shunt voltage references

TL1431-EP

ACTIVE

Enhanced-product precision adjustable (programmable) shunt reference

Product details

Initial accuracy (max) (%) 0.4 VO adj (min) (V) 2.5 VO adj (max) (V) 36 Iz for regulation (min) (µA) 450 Reference voltage (V) adjustable Rating HiRel Enhanced Product Temp coeff (max) (ppm/°C) 114 Operating temperature range (°C) -55 to 125 Iout/Iz (max) (mA) 100
Initial accuracy (max) (%) 0.4 VO adj (min) (V) 2.5 VO adj (max) (V) 36 Iz for regulation (min) (µA) 450 Reference voltage (V) adjustable Rating HiRel Enhanced Product Temp coeff (max) (ppm/°C) 114 Operating temperature range (°C) -55 to 125 Iout/Iz (max) (mA) 100
SOIC (D) 8 29.4 mm² 4.9 x 6
  • 0.4% Initial Voltage Tolerance
  • 0.2-Ω Typical Output Impedance
  • Fast Turnon: 500 ns
  • Sink Current Capability: 1 to 100 mA
  • Low Reference Current (REF)
  • Adjustable Output Voltage: VI(ref) to 36 V
  • Supports Defense, Aerospace, and Medical Applications
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Military (–55°C to 125°C)
      Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • 0.4% Initial Voltage Tolerance
  • 0.2-Ω Typical Output Impedance
  • Fast Turnon: 500 ns
  • Sink Current Capability: 1 to 100 mA
  • Low Reference Current (REF)
  • Adjustable Output Voltage: VI(ref) to 36 V
  • Supports Defense, Aerospace, and Medical Applications
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Military (–55°C to 125°C)
      Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

The TL1431-EP device is a precision-programmable reference with specified thermal stability over the military temperature range. The output voltage can be set to any value from VI(ref) (approximately 2.5 V) to 36 V with two external resistors (see ). This device has a typical output impedance of 0.2 Ω. Active output circuitry provides a very sharp turnon characteristic, making the device an excellent replacement for Zener diodes and other types of references in applications such as onboard regulation, adjustable power supplies, and switching power supplies.

The TL1431-EP device is a precision-programmable reference with specified thermal stability over the military temperature range. The output voltage can be set to any value from VI(ref) (approximately 2.5 V) to 36 V with two external resistors (see ). This device has a typical output impedance of 0.2 Ω. Active output circuitry provides a very sharp turnon characteristic, making the device an excellent replacement for Zener diodes and other types of references in applications such as onboard regulation, adjustable power supplies, and switching power supplies.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TL1431-EP Precision-Programmable Reference datasheet (Rev. D) PDF | HTML 02 Jan 2015
* VID TL1431-EP VID V6204756 21 Jun 2016
* Radiation & reliability report TL1431MDREP Reliability Report 26 Aug 2011
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos