TL1431M

ACTIVE

Precision adjustable (programmable) shunt reference for military temperature range

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
LM385-2.5-N ACTIVE 2.5-V, 0°C to 70°C, micropower voltage reference diode Lower accuracy

Product details

VO (V) 2.5 Initial accuracy (max) (%) 0.4 VO adj (min) (V) 2.5 VO adj (max) (V) 36 Iz for regulation (min) (µA) 450 Reference voltage (V) adjustable Rating Military Temp coeff (max) (ppm/°C) 114 Operating temperature range (°C) -55 to 125 Iout/Iz (max) (mA) 100
VO (V) 2.5 Initial accuracy (max) (%) 0.4 VO adj (min) (V) 2.5 VO adj (max) (V) 36 Iz for regulation (min) (µA) 450 Reference voltage (V) adjustable Rating Military Temp coeff (max) (ppm/°C) 114 Operating temperature range (°C) -55 to 125 Iout/Iz (max) (mA) 100
CDIP (JG) 8 64.032 mm² 9.6 x 6.67 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • 0.4% Initial Voltage Tolerance
  • 0.2-Ω Typical Output Impedance
  • Fast Turnon (500 ns)
  • Sink Current Capability (1 mA to 100 mA)
  • Low Reference Current (REF)
  • Adjustable Output Voltage (VI(ref) to 36 V)
  • 0.4% Initial Voltage Tolerance
  • 0.2-Ω Typical Output Impedance
  • Fast Turnon (500 ns)
  • Sink Current Capability (1 mA to 100 mA)
  • Low Reference Current (REF)
  • Adjustable Output Voltage (VI(ref) to 36 V)

The TL1431 device is a precision programmable reference with specified thermal stability over automotive, commercial, and military temperature ranges. The output voltage can be set to any value between VI(ref) (approximately 2.5 V) and 36 V with two external resistors. This device has a typical output impedance of 0.2 Ω. Active output circuitry provides a sharp turnon characteristic, making the device an excellent replacement for Zener diodes and other types of references in applications such as onboard regulation, adjustable power supplies, and switching power supplies.

The TL1431C is characterized for operation over the commercial temperature range of 0°C to 70°C. The TL1431Q is characterized for operation over the full automotive temperature range of –40°C to 125°C. The TL1431M is characterized for operation over the full military temperature range of –55°C to 125°C.

The TL1431 device is a precision programmable reference with specified thermal stability over automotive, commercial, and military temperature ranges. The output voltage can be set to any value between VI(ref) (approximately 2.5 V) and 36 V with two external resistors. This device has a typical output impedance of 0.2 Ω. Active output circuitry provides a sharp turnon characteristic, making the device an excellent replacement for Zener diodes and other types of references in applications such as onboard regulation, adjustable power supplies, and switching power supplies.

The TL1431C is characterized for operation over the commercial temperature range of 0°C to 70°C. The TL1431Q is characterized for operation over the full automotive temperature range of –40°C to 125°C. The TL1431M is characterized for operation over the full military temperature range of –55°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM385-2.5 ACTIVE 2.5-V, 2%, 70°C, micropower voltage reference For cost optimized designs
TL431 ACTIVE Adjustable precision shunt regulator Lower maximum and minimum operation current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TL1431 Precision Programmable Reference datasheet (Rev. N) PDF | HTML 04 Oct 2016
* SMD TL1431M SMD 5962-99620 21 Jun 2016
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
CDIP (JG) 8 Ultra Librarian
LCCC (FK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos