Home Power management AC/DC switching regulators AC/DC controllers

TL4050A50-Q1

ACTIVE

Fixed voltage, 0.1%, 50-ppm/°C automotive precision micropower shunt voltage reference

TL4050A50-Q1

ACTIVE

Product details

We are not able to display this information. Please refer to the product data sheet.
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: -40°C to +125°C
  • Fixed output voltages of 2.048V, 2.5V, 4.096V, 5V
  • Tight output tolerances and low temperature coefficient
    • Maximum 0.1%, 50ppm/°C – A Grade
    • Maximum 0.2%, 50ppm/°C – B Grade
    • Maximum 0.5%, 50ppm/°C – C Grade
  • Low output noise: 41µVRMS typical
  • Wide operating current range: 60µA typical to 15mA
  • Stable with all capacitive loads; no output capacitor required
  • Available in extended temperature range: –40°C to 125°C
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: -40°C to +125°C
  • Fixed output voltages of 2.048V, 2.5V, 4.096V, 5V
  • Tight output tolerances and low temperature coefficient
    • Maximum 0.1%, 50ppm/°C – A Grade
    • Maximum 0.2%, 50ppm/°C – B Grade
    • Maximum 0.5%, 50ppm/°C – C Grade
  • Low output noise: 41µVRMS typical
  • Wide operating current range: 60µA typical to 15mA
  • Stable with all capacitive loads; no output capacitor required
  • Available in extended temperature range: –40°C to 125°C

The TL4050-Q1 family of shunt voltage references are versatile easy-to-use references designed for a wide array of applications. The two-terminal fixed-output device requires no external capacitors for operation and is stable with all capacitive loads. Additionally, the reference offers low dynamic impedance, low noise, and low temperature coefficient to maintain a stable output voltage over a wide range of operating currents and temperatures.

The TL4050-Q1 is available in three initial tolerances, ranging from 0.1% (maximum) for the A grade to 0.5% (maximum) for the C grade. Thus, a great deal of flexibility is available to designers in choosing the best cost-to-performance ratio for an application. Packaged in the space-saving SOT-23-3 and SC-70 packages and requiring a minimum current of 45µA (typical), the TL4050-Q1 also is designed for portable applications.

The TL4050x-Q1 characterization is for operation over an ambient temperature range of –40°C to 125°C.

The TL4050-Q1 family of shunt voltage references are versatile easy-to-use references designed for a wide array of applications. The two-terminal fixed-output device requires no external capacitors for operation and is stable with all capacitive loads. Additionally, the reference offers low dynamic impedance, low noise, and low temperature coefficient to maintain a stable output voltage over a wide range of operating currents and temperatures.

The TL4050-Q1 is available in three initial tolerances, ranging from 0.1% (maximum) for the A grade to 0.5% (maximum) for the C grade. Thus, a great deal of flexibility is available to designers in choosing the best cost-to-performance ratio for an application. Packaged in the space-saving SOT-23-3 and SC-70 packages and requiring a minimum current of 45µA (typical), the TL4050-Q1 also is designed for portable applications.

The TL4050x-Q1 characterization is for operation over an ambient temperature range of –40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TL4050-Q1 Precision Micropower Shunt Voltage Reference datasheet (Rev. G) PDF | HTML 21 May 2025
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos