Home Power management Voltage references Shunt voltage references

TL4051B

ACTIVE

Adjustable, 0.2% 50-ppm/°C precision micropower shunt voltage reference

Product details

VO (V) 1.225 Initial accuracy (max) (%) 0.2 VO adj (min) (V) 1.225 VO adj (max) (V) 10 Iz for regulation (min) (µA) 36 Reference voltage (V) adjustable Rating Catalog Temp coeff (max) (ppm/°C) 50 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 20
VO (V) 1.225 Initial accuracy (max) (%) 0.2 VO adj (min) (V) 1.225 VO adj (max) (V) 10 Iz for regulation (min) (µA) 36 Reference voltage (V) adjustable Rating Catalog Temp coeff (max) (ppm/°C) 50 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 20
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • 1.225-V Fixed and Adjustable (1.225-V to 10-V) Outputs
  • Tight Output Tolerances and Low Temperature Coefficient
    • Max 0.1%, 50 ppm/°C — A Grade
    • Max 0.2%, 50 ppm/°C — B Grade
    • Max 0.5%, 50 ppm/°C — C Grade
  • Low Output Noise. . 20 µVRMS (Typ)
  • Wide Operating Current Range. . .60 µA (Typ) to 12 mA
  • Stable With All Capacitive Loads; No Output Capacitor Required
  • Available in
    • Industrial Temperature: -40°C to 85°C
    • Extended Temperature:. . .-40°C to 125°C
  • Applications
    • Data-Acquisition Systems
    • Power Supplies and Power-Supply Monitors
    • Instrumentation and Test Equipment
    • Process Control
    • Precision Audio
    • Automotive Electronics
    • Energy Management/Metering
    • Battery-Powered Equipment

  • 1.225-V Fixed and Adjustable (1.225-V to 10-V) Outputs
  • Tight Output Tolerances and Low Temperature Coefficient
    • Max 0.1%, 50 ppm/°C — A Grade
    • Max 0.2%, 50 ppm/°C — B Grade
    • Max 0.5%, 50 ppm/°C — C Grade
  • Low Output Noise. . 20 µVRMS (Typ)
  • Wide Operating Current Range. . .60 µA (Typ) to 12 mA
  • Stable With All Capacitive Loads; No Output Capacitor Required
  • Available in
    • Industrial Temperature: -40°C to 85°C
    • Extended Temperature:. . .-40°C to 125°C
  • Applications
    • Data-Acquisition Systems
    • Power Supplies and Power-Supply Monitors
    • Instrumentation and Test Equipment
    • Process Control
    • Precision Audio
    • Automotive Electronics
    • Energy Management/Metering
    • Battery-Powered Equipment

The TL4051 series of shunt voltage references are versatile easy-to-use references suitable for a wide array of applications. The device is available in a fixed 1.225-V output or an adjustable output whose voltage is determined by an external resistor divider. The device requires no external capacitors for operation and is stable with all capacitive loads. Additionally, the reference offers low dynamic impedance, low noise, and low temperature coefficient to ensure a stable output voltage over a wide range of operating currents and temperatures.

The TL4051 is offered in three initial tolerances, ranging from 0.1% (max) for the A grade to 0.5% (max) for the C grade. Thus, a great deal of flexibility is offered to designers in choosing the best cost-to-performance ratio for their applications. Packaged in the space-saving SOT-23-3 and SC-70 packages and requiring a minimum current of 45 µA (typ), the TL4051 also is ideal for portable applications.

The TL4051xI is characterized for operation over an ambient temperature range of -40°C to 85°C. The TL4051xQ is characterized for operation over an ambient temperature range of -40°C to 125°C.

The TL4051 series of shunt voltage references are versatile easy-to-use references suitable for a wide array of applications. The device is available in a fixed 1.225-V output or an adjustable output whose voltage is determined by an external resistor divider. The device requires no external capacitors for operation and is stable with all capacitive loads. Additionally, the reference offers low dynamic impedance, low noise, and low temperature coefficient to ensure a stable output voltage over a wide range of operating currents and temperatures.

The TL4051 is offered in three initial tolerances, ranging from 0.1% (max) for the A grade to 0.5% (max) for the C grade. Thus, a great deal of flexibility is offered to designers in choosing the best cost-to-performance ratio for their applications. Packaged in the space-saving SOT-23-3 and SC-70 packages and requiring a minimum current of 45 µA (typ), the TL4051 also is ideal for portable applications.

The TL4051xI is characterized for operation over an ambient temperature range of -40°C to 85°C. The TL4051xQ is characterized for operation over an ambient temperature range of -40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Precision Micropower Shunt Voltage Regulator datasheet 14 Jun 2007
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos