Product details

Number of channels 4 Output type Open-collector, Open-drain Propagation delay time (µs) 1 Vs (max) (V) 16 Vs (min) (V) 4 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.011 Input bias current (±) (max) (nA) 0.03 Rail-to-rail In to V- Rating Military Operating temperature range (°C) -55 to 125 VICR (max) (V) 15 VICR (min) (V) 0
Number of channels 4 Output type Open-collector, Open-drain Propagation delay time (µs) 1 Vs (max) (V) 16 Vs (min) (V) 4 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.011 Input bias current (±) (max) (nA) 0.03 Rail-to-rail In to V- Rating Military Operating temperature range (°C) -55 to 125 VICR (max) (V) 15 VICR (min) (V) 0
CDIP (J) 14 130.4652 mm² 19.56 x 6.67 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89 SOIC (D) 14 51.9 mm² 8.65 x 6
  • Very Low Power . . . 200 µW Typ at 5 V
  • Fast Response Time . . . 2.5 µs Typ With 5-mV Overdrive
  • Single Supply Operation:
    • TLC139M . . . 4 V to 16 V
    • TLC339M . . . 4 V to 16 V
    • TLC339C . . . 3 V to 16 V
    • TLC339I . . . 3 V to 16 V
  • High Input Impedance . . . 1012 Typ
  • Input Offset Voltage Change at Worst Case Input at Condition Typically 0.23 µV/Month Including the First 30 Days
  • On-Chip ESD Protection

LinCMOS is a trademark of Texas Instruments Incorporated.

  • Very Low Power . . . 200 µW Typ at 5 V
  • Fast Response Time . . . 2.5 µs Typ With 5-mV Overdrive
  • Single Supply Operation:
    • TLC139M . . . 4 V to 16 V
    • TLC339M . . . 4 V to 16 V
    • TLC339C . . . 3 V to 16 V
    • TLC339I . . . 3 V to 16 V
  • High Input Impedance . . . 1012 Typ
  • Input Offset Voltage Change at Worst Case Input at Condition Typically 0.23 µV/Month Including the First 30 Days
  • On-Chip ESD Protection

LinCMOS is a trademark of Texas Instruments Incorporated.

The TLC139/TLC339 consists of four independent differential-voltage comparators designed to operate from a single supply. It is functionally similar to the LM139/LM339 family but uses 1/20th the power for similar response times. The open-drain MOS output stage interfaces to a variety of leads and supplies, as well as wired logic functions. For a similar device with a push-pull output configuration, see the TLC3704 data sheet.

The Texas Instruments LinCMOS™ process offers superior analog performance to standard CMOS processes. Along with the standard CMOS advantages of low power without sacrificing speed, high input impedance, and low bias currents, the LinCMOS™ process offers extremely stable input offset voltages, even with differential input stresses of several volts. This characteristic makes it possible to build reliable CMOS comparators.

The TLC139M and TLC339M are characterized for operation over the full military temperature range of –55°C to 125°C. The TLC339C is characterized for operation over the commercial temperature range of 0°C to 70°C. The TLC339I is characterized for operation over the industrial temperature range of –40°C to 85°C. The TLC339Q is characterized for operation over the extended industrial temperature range of –40°C to 125°C.

The TLC139/TLC339 consists of four independent differential-voltage comparators designed to operate from a single supply. It is functionally similar to the LM139/LM339 family but uses 1/20th the power for similar response times. The open-drain MOS output stage interfaces to a variety of leads and supplies, as well as wired logic functions. For a similar device with a push-pull output configuration, see the TLC3704 data sheet.

The Texas Instruments LinCMOS™ process offers superior analog performance to standard CMOS processes. Along with the standard CMOS advantages of low power without sacrificing speed, high input impedance, and low bias currents, the LinCMOS™ process offers extremely stable input offset voltages, even with differential input stresses of several volts. This characteristic makes it possible to build reliable CMOS comparators.

The TLC139M and TLC339M are characterized for operation over the full military temperature range of –55°C to 125°C. The TLC339C is characterized for operation over the commercial temperature range of 0°C to 70°C. The TLC339I is characterized for operation over the industrial temperature range of –40°C to 85°C. The TLC339Q is characterized for operation over the extended industrial temperature range of –40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TLC139, TLC339, TLC339Q: LinCMOS MicroPower Quad Comparators datasheet (Rev. B) 12 Dec 2006
* SMD TLC139 SMD 5962-87659 21 Jun 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP (J) 14 Ultra Librarian
LCCC (FK) 20 Ultra Librarian
SOIC (D) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos