Home Power management LED drivers LED display drivers

TLC5923

ACTIVE

16-channel LED driver with 20Mhz data transfer rate with dot correctionn and full diagnose

Product details

Features Error Flag, Fault Detection, LED Open Detection, ON/OFF LED Driver, Power good Analog dimming steps 128 Data transfer rate (typ) (MHz) 30 Ch to ch accuracy (typ) (±%) 1 Rating Catalog Operating temperature range (°C) -40 to 85
Features Error Flag, Fault Detection, LED Open Detection, ON/OFF LED Driver, Power good Analog dimming steps 128 Data transfer rate (typ) (MHz) 30 Ch to ch accuracy (typ) (±%) 1 Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (DAP) 32 89.1 mm² 11 x 8.1 VQFN (RHB) 32 25 mm² 5 x 5
  • 16 Channels
  • Drive Capability
    • 0 to 80 mA (Constant-Current Sink)
  • Constant Current Accuracy: ±1% (typical)
  • Serial Data Interface
  • Fast Switching Output: Tr / Tf = 10ns (typical)
  • CMOS Level Input/Output
  • 30 MHz Data Transfer Rate
  • VCC = 3.0 V to 5.5 V
  • Operating Temperature = –40°C to 85°C
  • LED Supply Voltage up to 17 V
  • 32-pin HTSSOP(PowerPAD) and QFN Packages
  • Dot Correction
    • 7 bit (128 Steps)
    • individual adjustable for each channel
  • Controlled In-Rush Current
  • Error Information
    • LOD: LED Open Detection
    • TEF: Thermal Error Flag
  • 16 Channels
  • Drive Capability
    • 0 to 80 mA (Constant-Current Sink)
  • Constant Current Accuracy: ±1% (typical)
  • Serial Data Interface
  • Fast Switching Output: Tr / Tf = 10ns (typical)
  • CMOS Level Input/Output
  • 30 MHz Data Transfer Rate
  • VCC = 3.0 V to 5.5 V
  • Operating Temperature = –40°C to 85°C
  • LED Supply Voltage up to 17 V
  • 32-pin HTSSOP(PowerPAD) and QFN Packages
  • Dot Correction
    • 7 bit (128 Steps)
    • individual adjustable for each channel
  • Controlled In-Rush Current
  • Error Information
    • LOD: LED Open Detection
    • TEF: Thermal Error Flag

The TLC5923 is a 16 channel constant-current sink driver. Each channel has a On/Off state and a 128-step adjustable constant current sink (dot correction). The dot correction adjusts the brightness variations between LED, LED channels and other LED drivers. Both dot correction and On/Off state are accessible via a serial data interface. A single external resistor sets the maximum current of all 16 channels.

The TLC5923 features two error information circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an overtemperature condition.

The TLC5923 is a 16 channel constant-current sink driver. Each channel has a On/Off state and a 128-step adjustable constant current sink (dot correction). The dot correction adjusts the brightness variations between LED, LED channels and other LED drivers. Both dot correction and On/Off state are accessible via a serial data interface. A single external resistor sets the maximum current of all 16 channels.

The TLC5923 features two error information circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an overtemperature condition.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TLC5923 16 Channel LED Driver With DOT Correction datasheet (Rev. B) 31 Jan 2013
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide TLC5924EVM (Rev. A) 13 Jun 2007
Application note LED Driver--Paralleled Outputs Provide High Current Outputs 25 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

TLC5924EVM-SW — TLC5924 Evaluation Module Software

The TLC5924 EVM Software provides a software interface for the TLC5924 and TLC5923 EVM boards. Use this software to program dot correction and enable information in frames of data. The software uses the USB Interface Adapter to communicate to the EVM board.
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DAP) 32 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos