A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Similar functionality to the compared device
DAC61404 ACTIVE Quad-channel, 12-bit, high-voltage-output DAC with precision internal reference 12-bit resolution, SPI interface, and 5mm x 5mm package with integrated reference

Product details

Resolution (bps) 8 Number of DAC channels 4 Interface type Parallel Output type Buffered Voltage Output voltage range (V) 0 to 20 INL (max) (±LSB) 1 Settling time (µs) 5 Reference type Ext Architecture R-2R Rating Catalog Sample/update rate (Msps) 0.143 Power consumption (typ) (mW) 75 Operating temperature range (°C) -25 to 85 Product type General-purpose DAC
Resolution (bps) 8 Number of DAC channels 4 Interface type Parallel Output type Buffered Voltage Output voltage range (V) 0 to 20 INL (max) (±LSB) 1 Settling time (µs) 5 Reference type Ext Architecture R-2R Rating Catalog Sample/update rate (Msps) 0.143 Power consumption (typ) (mW) 75 Operating temperature range (°C) -25 to 85 Product type General-purpose DAC
  • Four 8-Bit D/A Converters With Individual References
  • Direct Bipolar Operation Without an External Level-Shift Amplifier
  • Microprocessor Compatible
  • TTL/CMOS Compatible
  • Single Supply Operation Possible
  • Simultaneous Update Facility
  • Binary Input Coding
  • Applications
    • Process Control
    • Automatic Test Equipment
    • Automatic Calibration of Large System Parameters e.g., Gain/Offset

LinBiCMOS is a trademark of Texas Instruments.

  • Four 8-Bit D/A Converters With Individual References
  • Direct Bipolar Operation Without an External Level-Shift Amplifier
  • Microprocessor Compatible
  • TTL/CMOS Compatible
  • Single Supply Operation Possible
  • Simultaneous Update Facility
  • Binary Input Coding
  • Applications
    • Process Control
    • Automatic Test Equipment
    • Automatic Calibration of Large System Parameters e.g., Gain/Offset

LinBiCMOS is a trademark of Texas Instruments.

The TLC7225 consists of four 8-bit voltage-output digital-to-analog converters (DACs), with output buffer amplifiers and interface logic with double register-buffering.

Separate on-chip latches are provided for each of the DACs. Data is transferred into one of these data latches through a common 8-bit TTL/CMOS-compatible (5 V) input port. Control inputs A0 and A1 determine which DAC is loaded when WR\ goes low. Only the data held in the DAC registers determines the analog outputs of the converters. The double register buffering allows simultaneous update of all four outputs under control of LDAC\. All logic inputs are TTL- and CMOS-level compatible and the control logic is speed compatible with most 8-bit microprocessors. Each DAC includes an output buffer amplifier capable of driving up to 5 mA of output current.

The TLC7225 performance is specified for input reference voltages from 2 V to VDD - 4 V with dual supplies. The voltage-mode configuration of the DACs allow the TLC7225 to be operated from a single power-supply rail at a reference of 10 V.

The TLC7225 is fabricated in a LinBiCMOSTM process that has been specifically developed to allow high-speed digital logic circuits and precision analog circuits to be integrated on the same chip. The TLC7225 has a common 8-bit data bus with individual DAC latches. This provides a versatile control architecture for simple interface to microprocessors. All latch-enable signals are level triggered.

Combining four DACs, four operational amplifiers, and interface logic into a small, 0.3-inch wide, 24-terminal SOIC allows significant reduction in board space requirements and offers increased reliability in systems using multiple converters. The pinout optimizes board layout with all of the analog inputs and outputs at one end of the package and all of the digital inputs at the other.

The TLC7225C is characterized for operation from 0°C to 70°C. The TLC7225I is characterized for operation from -25°C to 85°C.

The TLC7225 consists of four 8-bit voltage-output digital-to-analog converters (DACs), with output buffer amplifiers and interface logic with double register-buffering.

Separate on-chip latches are provided for each of the DACs. Data is transferred into one of these data latches through a common 8-bit TTL/CMOS-compatible (5 V) input port. Control inputs A0 and A1 determine which DAC is loaded when WR\ goes low. Only the data held in the DAC registers determines the analog outputs of the converters. The double register buffering allows simultaneous update of all four outputs under control of LDAC\. All logic inputs are TTL- and CMOS-level compatible and the control logic is speed compatible with most 8-bit microprocessors. Each DAC includes an output buffer amplifier capable of driving up to 5 mA of output current.

The TLC7225 performance is specified for input reference voltages from 2 V to VDD - 4 V with dual supplies. The voltage-mode configuration of the DACs allow the TLC7225 to be operated from a single power-supply rail at a reference of 10 V.

The TLC7225 is fabricated in a LinBiCMOSTM process that has been specifically developed to allow high-speed digital logic circuits and precision analog circuits to be integrated on the same chip. The TLC7225 has a common 8-bit data bus with individual DAC latches. This provides a versatile control architecture for simple interface to microprocessors. All latch-enable signals are level triggered.

Combining four DACs, four operational amplifiers, and interface logic into a small, 0.3-inch wide, 24-terminal SOIC allows significant reduction in board space requirements and offers increased reliability in systems using multiple converters. The pinout optimizes board layout with all of the analog inputs and outputs at one end of the package and all of the digital inputs at the other.

The TLC7225C is characterized for operation from 0°C to 70°C. The TLC7225I is characterized for operation from -25°C to 85°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Quadruple 8-Bit Digital-to-Analog Converters datasheet (Rev. B) 26 Feb 2001

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos