Product details

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.56 Vs (max) (V) 36 Vs (min) (V) 2.2 Vos (offset voltage at 25°C) (max) (mV) 2.5 Iq per channel (typ) (mA) 0.055 Input bias current (±) (max) (nA) 15 Rail-to-rail In Rating Automotive Operating temperature range (°C) -40 to 125 VICR (max) (V) 36 VICR (min) (V) 2.2
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.56 Vs (max) (V) 36 Vs (min) (V) 2.2 Vos (offset voltage at 25°C) (max) (mV) 2.5 Iq per channel (typ) (mA) 0.055 Input bias current (±) (max) (nA) 15 Rail-to-rail In Rating Automotive Operating temperature range (°C) -40 to 125 VICR (max) (V) 36 VICR (min) (V) 2.2
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Qualified for Automotive Applications
  • AEC Q100-Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2 (TLV1701-Q1)
    • Device HBM ESD Classification Level 1C (TLV1702-Q1,TLV1704-Q1)
    • Device CDM ESD Classification Level C6
  • Supply Range: 2.2 V to 36 V or ±1.1 V to ±18 V
  • Low Quiescent Current: 55 µA per Comparator
  • Input Common-Mode Range Includes Both Rails
  • Low Propagation Delay: 560 ns
  • Low Input Offset Voltage: 300 µV
  • Open Collector Outputs:
    • Up to 36 V Above Negative Supply Regardless of Supply Voltage
  • Industrial Temperature Range: –40°C to +125°C
  • Small Packages:
    • Single: SOT23-5 and SC-70-5
    • Dual: VSSOP-8
    • Quad: TSSOP-14
  • Qualified for Automotive Applications
  • AEC Q100-Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2 (TLV1701-Q1)
    • Device HBM ESD Classification Level 1C (TLV1702-Q1,TLV1704-Q1)
    • Device CDM ESD Classification Level C6
  • Supply Range: 2.2 V to 36 V or ±1.1 V to ±18 V
  • Low Quiescent Current: 55 µA per Comparator
  • Input Common-Mode Range Includes Both Rails
  • Low Propagation Delay: 560 ns
  • Low Input Offset Voltage: 300 µV
  • Open Collector Outputs:
    • Up to 36 V Above Negative Supply Regardless of Supply Voltage
  • Industrial Temperature Range: –40°C to +125°C
  • Small Packages:
    • Single: SOT23-5 and SC-70-5
    • Dual: VSSOP-8
    • Quad: TSSOP-14

The TLV1701-Q1 (Single), TLV1702-Q1 (Dual) and TLV1704-Q1 (Quad) devices offers a wide supply range, rail-to-rail inputs, low quiescent current, and low propagation delay. All these features come in industry-standard, extremely-small packages, making these devices the best general-purpose comparators available.

The open collector output offers the advantage of allowing the output to be pulled to any voltage rail up to 36 V above the negative power supply, regardless of the TLV170x-Q1 supply voltage.

The device is a microPower comparator. Low input offset voltage, low input bias currents, low supply current, and open-collector configuration make the TLV170x-Q1 device flexible enough to handle almost any application, from simple voltage detection to driving a single relay.

The device is specified for operation across the expanded industrial temperature range of –40°C to +125°C.

The TLV1701-Q1 (Single), TLV1702-Q1 (Dual) and TLV1704-Q1 (Quad) devices offers a wide supply range, rail-to-rail inputs, low quiescent current, and low propagation delay. All these features come in industry-standard, extremely-small packages, making these devices the best general-purpose comparators available.

The open collector output offers the advantage of allowing the output to be pulled to any voltage rail up to 36 V above the negative power supply, regardless of the TLV170x-Q1 supply voltage.

The device is a microPower comparator. Low input offset voltage, low input bias currents, low supply current, and open-collector configuration make the TLV170x-Q1 device flexible enough to handle almost any application, from simple voltage detection to driving a single relay.

The device is specified for operation across the expanded industrial temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLV1822-Q1 ACTIVE Automotive, dual, micropower high-voltage open-drain comparator Wider supply voltage and lower Iq

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLV170x-Q1 2.2-V to 36-V, microPower Comparator datasheet (Rev. C) PDF | HTML 24 Oct 2017
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLV170x and TLV170x-Q1 TINA-TI Reference Design and Macromodel (Rev. A)

SBOMBV1A.ZIP (9 KB) - TINA-TI Spice Model
Simulation model

TLV170x and TLV170x-Q1 PSpice Model (Rev. C)

SBOM859C.ZIP (91 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos