A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TAC5111 PREVIEW Low-power mono audio codec with 105dB dynamic range ADC and 114dB dynamic range DAC PCM code with >10dB higher SNR for both ADC and DAC

TLV320AIC1106

ACTIVE

Product details

Number of ADC channels 1 Number of DAC channels 1 Digital audio interface PCM Analog inputs 1 Analog outputs 1 Sampling rate (max) (kHz) 8 Rating Catalog ADC SNR (typ) (dB) 0 DAC SNR (typ) (dB) 0 Operating temperature range (°C) -40 to 85
Number of ADC channels 1 Number of DAC channels 1 Digital audio interface PCM Analog inputs 1 Analog outputs 1 Sampling rate (max) (kHz) 8 Rating Catalog ADC SNR (typ) (dB) 0 DAC SNR (typ) (dB) 0 Operating temperature range (°C) -40 to 85
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • Designed for Analog and Digital Wireless Handsets, Voice-Enabled Terminals, and Telecommunications Applications
  • 2.7-V to 3.3-V Operation
  • Selectable 13-Bit Linear or 8-Bit u-Law Companded Conversion
  • Differential Microphone Input With External Gain Setting
  • Differential Earphone Output Capable of Driving a 32- Load
  • Programmable Volume Control in Linear Mode
  • Microphone (MIC) and Earphone (EAR) Mute Functions
  • Typical Power Dissipation of 0.03 mW in Power-Down Mode
  • 2.048-MHz Master Clock Rate
  • 300-Hz to 3.4-kHz Passband
  • Low Profile 20-Terminal TSSOP Packaging
  • APPLICATIONS
    • Digital Handset
    • Digital Headset
    • Cordless Phones
    • Digital PABX
    • Digital Voice Recording

  • Designed for Analog and Digital Wireless Handsets, Voice-Enabled Terminals, and Telecommunications Applications
  • 2.7-V to 3.3-V Operation
  • Selectable 13-Bit Linear or 8-Bit u-Law Companded Conversion
  • Differential Microphone Input With External Gain Setting
  • Differential Earphone Output Capable of Driving a 32- Load
  • Programmable Volume Control in Linear Mode
  • Microphone (MIC) and Earphone (EAR) Mute Functions
  • Typical Power Dissipation of 0.03 mW in Power-Down Mode
  • 2.048-MHz Master Clock Rate
  • 300-Hz to 3.4-kHz Passband
  • Low Profile 20-Terminal TSSOP Packaging
  • APPLICATIONS
    • Digital Handset
    • Digital Headset
    • Cordless Phones
    • Digital PABX
    • Digital Voice Recording

The TLV320AIC1106 PCM codec is designed to perform transmit encoding analog-to-digital (A/D) conversion, receive decoding digital-to-analog (D/A) conversion, and transmit and receive filtering for voice-band communications systems. The TLV320AIC1106 device operates in either the 13-bit linear or 8-bit companded (u-law) mode. The PCM codec generates its own internal clocks from a 2.048-MHz master clock input.

The TLV320AIC1106 PCM codec is designed to perform transmit encoding analog-to-digital (A/D) conversion, receive decoding digital-to-analog (D/A) conversion, and transmit and receive filtering for voice-band communications systems. The TLV320AIC1106 device operates in either the 13-bit linear or 8-bit companded (u-law) mode. The PCM codec generates its own internal clocks from a 2.048-MHz master clock input.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet PCM Codec datasheet 28 Dec 2001
Application note Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) 31 Dec 2019
Application note Audio Serial Interface Configurations for Audio Codecs (Rev. A) 27 Jun 2019
Application note Using the MSP430 Launchpad as a Standalone I2C Host for Audio Products (Rev. A) 28 Oct 2013
EVM User's guide TLV320AIC1106EVM-K User's guide (Rev. A) 27 Jan 2011
Application note Audio Serial Interface Configurations for Audio Codecs 22 Sep 2010
Application note Solving Enumeration Errors in USB Audio DAC and CODEC Designs 30 Oct 2009
Application note Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port 08 Jul 2009
Application note How to Set the TSC/AIC EVM to Record & Playback Audio or Other Sound Through PC 14 Dec 2004
Application note Common Sample Rate Selection For TLV320AIC12/13/14/15/20/21/24/25 Codecs 30 Apr 2003
User guide DSP - CODEC Development Platform 26 Sep 2002
Application note Sample Code for Interfacing the TLV320AIC1106 CODEC with the TMS320C5402 DSP 24 Jun 2002
Application note TLV320AIC12/13/14/15 CODEC Operating Under Stand-Alone Slave Mode 16 May 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos