TLV320AIC1107

ACTIVE

Product details

Number of ADC channels 1 Number of DAC channels 1 Digital audio interface PCM Analog inputs 1 Analog outputs 1 Sampling rate (max) (kHz) 8 Rating Catalog Operating temperature range (°C) -40 to 85
Number of ADC channels 1 Number of DAC channels 1 Digital audio interface PCM Analog inputs 1 Analog outputs 1 Sampling rate (max) (kHz) 8 Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • Designed for Analog and Digital Wireless Handsets, Voice-Enabled Terminals, and Telecommunications Applications
  • 2.7-V to 3.3-V Operation
  • Selectable 13-Bit Linear or 8-Bit A-Law Companded Conversion
  • Differential Microphone Input With External Gain Setting
  • Differential Earphone Output Capable of Driving a 32- Load
  • Programmable Volume Control in Linear Mode
  • Microphone (MIC) and Earphone (EAR) Mute Functions
  • Typical Power Dissipation of 0.03 mW in Power-Down Mode
  • 2.048-MHz Master Clock Rate
  • 300-Hz to 3.4-kHz Passband
  • Low Profile 20-Terminal TSSOP Packaging
  • APPLICATIONS
    • Digital Handet
    • Digital Headset
    • Cordless Phones
    • Digital PABX
    • Digital Voice Recording

All other trademarks are the products of their respective owners.

  • Designed for Analog and Digital Wireless Handsets, Voice-Enabled Terminals, and Telecommunications Applications
  • 2.7-V to 3.3-V Operation
  • Selectable 13-Bit Linear or 8-Bit A-Law Companded Conversion
  • Differential Microphone Input With External Gain Setting
  • Differential Earphone Output Capable of Driving a 32- Load
  • Programmable Volume Control in Linear Mode
  • Microphone (MIC) and Earphone (EAR) Mute Functions
  • Typical Power Dissipation of 0.03 mW in Power-Down Mode
  • 2.048-MHz Master Clock Rate
  • 300-Hz to 3.4-kHz Passband
  • Low Profile 20-Terminal TSSOP Packaging
  • APPLICATIONS
    • Digital Handet
    • Digital Headset
    • Cordless Phones
    • Digital PABX
    • Digital Voice Recording

All other trademarks are the products of their respective owners.

The TLV320AIC1107 PCM codec is designed to perform the transmit encoding analog-to-digital (A/D) conversion, the receive decoding digital-to-analog (D/A) conversion, and the transmit and receive filtering for voice-band communications systems. The TLV320AIC1107 device operates in either the 13-bit linear or 8-bit companded (A-law) mode. The PCM codec generates its own internal clocks from a 2.048-MHz master clock input.

The TLV320AIC1107 PCM codec is designed to perform the transmit encoding analog-to-digital (A/D) conversion, the receive decoding digital-to-analog (D/A) conversion, and the transmit and receive filtering for voice-band communications systems. The TLV320AIC1107 device operates in either the 13-bit linear or 8-bit companded (A-law) mode. The PCM codec generates its own internal clocks from a 2.048-MHz master clock input.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet PCM Codec datasheet 03 Jan 2002

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​