Product details

Number of channels 1 Output type Push-Pull Propagation delay time (µs) 0.0025 Vs (max) (V) 5.5 Vs (min) (V) 2.4 Rating Catalog Features Hysteresis, POR Iq per channel (typ) (mA) 6 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 5000 VICR (max) (V) 5.7 VICR (min) (V) -0.2 TI functional safety category Functional Safety-Capable
Number of channels 1 Output type Push-Pull Propagation delay time (µs) 0.0025 Vs (max) (V) 5.5 Vs (min) (V) 2.4 Rating Catalog Features Hysteresis, POR Iq per channel (typ) (mA) 6 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 5000 VICR (max) (V) 5.7 VICR (min) (V) -0.2 TI functional safety category Functional Safety-Capable
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1

The TLV360x are a family of 325 MHz, high-speed comparators with rail-to-rail inputs and a propagation delay of 2.5 ns. The combination of fast response and wide operating voltage range make the comparators suitable for narrow signal pulse detection and data and clock recovery applications in LIDAR, range finders, and line receivers.

The push-pull (single-ended ) outputs of the TLV360x family simplify and save cost on board-to-board wiring for I/O interfaces while reducing power consumption when compared to alternative high-speed differential output comparators. They can directly interface most prevailing digital controllers and IO expanders in the downstream circuit.

The TLV3601 is available in 5-pin SC70 and SOT23 packages which makes it well suited for space constrained equipment that benefit from the comparators fast response time. TLV3603(E) are packaged in a 6-pin SC70 package and maintain the same speed and size as TLV3601 while offering the additional features of adjustable hysteresis control and latch capability. The TLV3602 is a dual channel version of the TLV3601 and is packaged in 8-pin VSSOP and WSON packages.

The TLV360x are a family of 325 MHz, high-speed comparators with rail-to-rail inputs and a propagation delay of 2.5 ns. The combination of fast response and wide operating voltage range make the comparators suitable for narrow signal pulse detection and data and clock recovery applications in LIDAR, range finders, and line receivers.

The push-pull (single-ended ) outputs of the TLV360x family simplify and save cost on board-to-board wiring for I/O interfaces while reducing power consumption when compared to alternative high-speed differential output comparators. They can directly interface most prevailing digital controllers and IO expanders in the downstream circuit.

The TLV3601 is available in 5-pin SC70 and SOT23 packages which makes it well suited for space constrained equipment that benefit from the comparators fast response time. TLV3603(E) are packaged in a 6-pin SC70 package and maintain the same speed and size as TLV3601 while offering the additional features of adjustable hysteresis control and latch capability. The TLV3602 is a dual channel version of the TLV3601 and is packaged in 8-pin VSSOP and WSON packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV3603 ACTIVE 2.5-ns, rail-to-rail comparator with push-pull outputs, adjustable hysteresis and latch Same functionality with added adjustable latch and hysteresis features

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Evaluation board

TLV3601EVM — TLV3601 evaluation module high-speed comparator with push-pull outputs

TLV3601EVM is an evaluation module (EVM) designed to evaluate the high-speed TLV3601 and TLV3603 comparators. The EVM has layout options to make it simple to evaluate the performance with different measurement tools. The PCB footprint for the comparator accommodates either the 5-pin SC70 TLV3601 (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TLV3601 GaN FET Driver Circuit

SNOM733.TSC (69 KB) - TINA-TI Reference Design
Simulation model

TLV3601 PSpice Model

SBOMBZ3.ZIP (299 KB) - PSpice Model
Simulation model

TLV3601 Photodiode Receiver Circuit Reference Design

SNOM742.TSC (52 KB) - TINA-TI Reference Design
Simulation model

TLV3601 TINA-TI Model (Rev. A)

SNOM713A.ZIP (10 KB) - TINA-TI Spice Model
Design tool

CIRCUIT060072 — Signal and clock recovery comparator circuit

The signal recovery circuit is used in digital systems to retrieve distorted clock or data waveforms. These clock and data signals can be attenuated and distorted on long traces due to stray capacitance, stray inductance, or reflections on transmission lines. The comparator is used to sense the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos