TLV713

ACTIVE

150-mA, capacitor-free low-dropout voltage regulator with enable

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW TLV771 ACTIVE 150mA small-size high-PSRR low-dropout (LDO) linear regulator Improved PSRR by 30dB at high frequencies

Product details

Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 5.5 Vin (min) (V) 1.4 Vout (max) (V) 2 Vout (min) (V) 2 Fixed output options (V) 2 Rating Catalog Noise (µVrms) 73 PSRR at 100 KHz (dB) 17 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 249 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 230 Operating temperature range (°C) -40 to 85
Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 5.5 Vin (min) (V) 1.4 Vout (max) (V) 2 Vout (min) (V) 2 Fixed output options (V) 2 Rating Catalog Noise (µVrms) 73 PSRR at 100 KHz (dB) 17 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 249 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 230 Operating temperature range (°C) -40 to 85
X2SON (DQN) 4 1 mm² 1 x 1
  • Stable Operation With or Without Capacitors
  • Foldback Overcurrent Protection
  • Packages:
    • 1-mm × 1-mm 4-Pin X2SON
    • 5-Pin SOT-23
  • Very Low Dropout: 230 mV at 150 mA
  • Accuracy: 1%
  • Low IQ: 50 µA
  • Input Voltage Range: 1.4 V to 5.5 V
  • Available in Fixed-Output Voltages:
    1 V to 3.3 V
  • High PSRR: 65 dB at 1 kHz
  • Active Output Discharge (P Version Only)
  • Stable Operation With or Without Capacitors
  • Foldback Overcurrent Protection
  • Packages:
    • 1-mm × 1-mm 4-Pin X2SON
    • 5-Pin SOT-23
  • Very Low Dropout: 230 mV at 150 mA
  • Accuracy: 1%
  • Low IQ: 50 µA
  • Input Voltage Range: 1.4 V to 5.5 V
  • Available in Fixed-Output Voltages:
    1 V to 3.3 V
  • High PSRR: 65 dB at 1 kHz
  • Active Output Discharge (P Version Only)

The TLV713 series of low-dropout (LDO) linear regulators are low quiescent current LDOs with excellent line and load transient performance and are designed for power-sensitive applications. These devices provide a typical accuracy of 1%.

The TLV713 series of devices is designed to be stable without an output capacitor. The removal of the output capacitor allows for a very small solution size. However, the TLV713 series is also stable with any output capacitor if an output capacitor is used.

The TLV713 also provides inrush current control during device power up and enabling. The TLV713 limits the input current to the defined current limit to avoid large currents from flowing from the input power source. This functionality is especially important in battery-operated devices.

The TLV713 series is available in standard DQN and DBV packages. The TLV713P provides an active pulldown circuit to quickly discharge output loads.

The TLV713 series of low-dropout (LDO) linear regulators are low quiescent current LDOs with excellent line and load transient performance and are designed for power-sensitive applications. These devices provide a typical accuracy of 1%.

The TLV713 series of devices is designed to be stable without an output capacitor. The removal of the output capacitor allows for a very small solution size. However, the TLV713 series is also stable with any output capacitor if an output capacitor is used.

The TLV713 also provides inrush current control during device power up and enabling. The TLV713 limits the input current to the defined current limit to avoid large currents from flowing from the input power source. This functionality is especially important in battery-operated devices.

The TLV713 series is available in standard DQN and DBV packages. The TLV713P provides an active pulldown circuit to quickly discharge output loads.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLV713 Capacitor-Free, 150-mA, Low-Dropout Regulator With Foldback Current Limit for Portable Devices datasheet (Rev. F) PDF | HTML 21 Aug 2019
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLV71320 PSpice Transient Model (Rev. A)

SBVM272A.ZIP (21 KB) - PSpice Model
Simulation model

TLV71325 PSpice Transient Model (Rev. A)

SBVM228A.ZIP (21 KB) - PSpice Model
Reference designs

PMP23537 — 3.6kW CCM-TCM multimode-controlled totem-pole bridgeless PFC reference design

This reference design is a 3.6kW, single-phase, totem-pole bridgeless power factor correction (PFC) converter targeting modular hardware system common redundant power supply (M-CRPS) servers. The PFC operates at continuous conduction mode (CCM) at AC peak where inductor current is high, and (...)
Test report: PDF
Reference designs

PMP22951 — 54-V, 3-kW phase-shifted full-bridge with active clamp reference design

is reference design is a GaN-based 3-kW phase-shifted full-bridge (PSFB) converter. This design uses an active clamp on the secondary side to minimize the voltage stress on the synchronous rectifier (SR) MOSFETs enabling the use of lower voltage rating MOSFETs that possess better figure-of-merit (...)
Test report: PDF
Reference designs

TIDA-00300 — Isolated power architecture reference design for communication and analog input/output modules

This reference design provides a means to isolate I2C or SPI communication lines. This is often required in grid infrastructure applications such as protection relays and circuit breakers where high voltages are involved. This reference design provides both power isolation and signal isolation.
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-1007 — High efficiency GaN CCM totem pole bridgeless Power Factor Correction (PFC) reference design

Interleaved Continuous Conduction Mode (CCM) Totem Pole (TTPL) Bridgeless Power Factor Correction (PFC) is an attractive power topology with use of high band-gap GaN devices, because of high efficiency and reduced size of the power supply. This design illustrates a method to control this power (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-02008 — Bidirectional high density GaN CCM totem pole PFC using C2000™ MCU

This reference design is a 3.-kW bidirectional interleaved continuous conduction mode (CCM) totem-pole (TTPL) bridgeless power factor correction (PFC) power stage using a C2000™ real-time controller and LMG3410R070 gallium nitride (GaN) with integrated driver and protection. (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
X2SON (DQN) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos