TLV741P

ACTIVE

150-mA low-dropout (LDO) voltage regulator with active output discharge and enable

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW TLV771 ACTIVE 150mA small-size high-PSRR low-dropout (LDO) linear regulator Improved PSRR by 30dB at high frequencies

Product details

Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 5.5 Vin (min) (V) 1.4 Vout (max) (V) 3.3 Vout (min) (V) 1 Fixed output options (V) 1, 1.05, 1.1, 1.2, 1.5, 1.8, 2.5, 2.8, 2.85, 3, 3.3 Noise (µVrms) 73 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 249 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection Accuracy (%) 1.5 PSRR at 100 KHz (dB) 17 Dropout voltage (Vdo) (typ) (mV) 230 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 5.5 Vin (min) (V) 1.4 Vout (max) (V) 3.3 Vout (min) (V) 1 Fixed output options (V) 1, 1.05, 1.1, 1.2, 1.5, 1.8, 2.5, 2.8, 2.85, 3, 3.3 Noise (µVrms) 73 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 249 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection Accuracy (%) 1.5 PSRR at 100 KHz (dB) 17 Dropout voltage (Vdo) (typ) (mV) 230 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 X2SON (DQN) 4 1 mm² 1 x 1
  • Input Voltage Range: 1.4 V to 5.5 V
  • Stable Operation With 1-µF Ceramic Capacitors
  • Foldback Overcurrent Protection
  • Packages:
    • 5-Pin SOT-23
    • 4-Pin X2SON
  • Very Low Dropout: 230 mV at 150 mA
  • Accuracy: 1%
  • Low IQ: 50 µA
  • Available in Fixed-Output Voltages:
    1 V to 3.3 V
  • High PSRR: 65 dB at 1 kHz
  • Active Output Discharge (P Version Only)
  • Input Voltage Range: 1.4 V to 5.5 V
  • Stable Operation With 1-µF Ceramic Capacitors
  • Foldback Overcurrent Protection
  • Packages:
    • 5-Pin SOT-23
    • 4-Pin X2SON
  • Very Low Dropout: 230 mV at 150 mA
  • Accuracy: 1%
  • Low IQ: 50 µA
  • Available in Fixed-Output Voltages:
    1 V to 3.3 V
  • High PSRR: 65 dB at 1 kHz
  • Active Output Discharge (P Version Only)

The TLV741P low-dropout linear regulator (LDO) is a low quiescent current device with excellent line and load transient performance for power-sensitive applications. This device provides a typical accuracy of 1%.

The TLV741P is designed to be stable with a small, 1-µF output capacitor.

The TLV741P provides inrush current control during device power up and enabling. The TLV741P limits the input current to the defined current limit to avoid large currents from flowing from the input power source. This functionality is especially important in battery-operated devices.

The TLV741P is available in standard DBV (SOT-23) and DQN (X2SON) packages. The TLV741P provides an active pulldown circuit to quickly discharge output loads.

 

The TLV741P low-dropout linear regulator (LDO) is a low quiescent current device with excellent line and load transient performance for power-sensitive applications. This device provides a typical accuracy of 1%.

The TLV741P is designed to be stable with a small, 1-µF output capacitor.

The TLV741P provides inrush current control during device power up and enabling. The TLV741P limits the input current to the defined current limit to avoid large currents from flowing from the input power source. This functionality is especially important in battery-operated devices.

The TLV741P is available in standard DBV (SOT-23) and DQN (X2SON) packages. The TLV741P provides an active pulldown circuit to quickly discharge output loads.

 

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW TLV773 ACTIVE 300-mA high-PSRR low-IQ low-dropout regulator with enable General purpose LDO with higher PSRR
Pin-for-pin with same functionality to the compared device
TLV740P ACTIVE 300-mA low-dropout (LDO) regulator with foldback current limit 300-mA LDO for general purpose

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TLV741P 150-mA, Low-Dropout Regulator With Foldback Current Limit datasheet (Rev. A) PDF | HTML 07 Sep 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Not available on TI.com
Simulation model

TLV741105P PSpice Transient Model

SBVM844.ZIP (41 KB) - PSpice Model
Simulation model

TLV741105P Unencrypted PSpice Transient Model

SBVM845.ZIP (3 KB) - PSpice Model
Simulation model

TLV74110P PSpice Transient Model

SBVM679.ZIP (38 KB) - PSpice Model
Simulation model

TLV74110P Unencrypted PSpice Transient Model

SBVM680.ZIP (3 KB) - PSpice Model
Simulation model

TLV74111P PSpice Transient Model

SBVM675.ZIP (38 KB) - PSpice Model
Simulation model

TLV74111P Unencrypted PSpice Transient Model

SBVM676.ZIP (3 KB) - PSpice Model
Simulation model

TLV74112P PSpice Transient Model

SBVM688.ZIP (38 KB) - PSpice Model
Simulation model

TLV74112P Unencrypted PSpice Transient Model

SBVM687.ZIP (3 KB) - PSpice Model
Simulation model

TLV74115P PSpice Transient Model

SBVM671.ZIP (38 KB) - PSpice Model
Simulation model

TLV74115P Unencrypted PSpice Transient Model

SBVM672.ZIP (3 KB) - PSpice Model
Simulation model

TLV74118P PSpice Transient Model

SBVM677.ZIP (38 KB) - PSpice Model
Simulation model

TLV74118P Unencrypted PSpice Transient Model

SBVM678.ZIP (3 KB) - PSpice Model
Simulation model

TLV74125P PSpice Transient Model

SBVM682.ZIP (39 KB) - PSpice Model
Simulation model

TLV74125P Unencrypted PSpice Transient Model

SBVM681.ZIP (3 KB) - PSpice Model
Simulation model

TLV741285P PSpice Transient Model

SBVM684.ZIP (39 KB) - PSpice Model
Simulation model

TLV741285P Unencrypted PSpice Transient Model

SBVM683.ZIP (3 KB) - PSpice Model
Simulation model

TLV74128P PSpice Transient Model

SBVM670.ZIP (38 KB) - PSpice Model
Simulation model

TLV74128P Unencrypted PSpice Transient Model

SBVM669.ZIP (3 KB) - PSpice Model
Simulation model

TLV74130P PSpice Transient Model

SBVM673.ZIP (40 KB) - PSpice Model
Simulation model

TLV74130P Unencrypted PSpice Transient Model

SBVM674.ZIP (420 KB) - PSpice Model
Simulation model

TLV74133P PSpice Transient Model

SBVM686.ZIP (39 KB) - PSpice Model
Simulation model

TLV74133P Unencrypted PSpice Transient Model

SBVM685.ZIP (3 KB) - PSpice Model
Reference designs

PMP23069 — 3-kW, 180-W/in3 single-phase totem-pole bridgeless PFC reference design with 16-A max input

This reference design demonstrates a method to control a continuous conduction mode Totem pole power factor correction converter (PFC) using C2000 F28003x and F28004x microcontrollers. The PFC also works as inverter in grid connected (current controlled) mode. The converter is designed to support a (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
X2SON (DQN) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos