Product details

Local sensor accuracy (max) 2 Type Local Operating temperature range (°C) -55 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features One-shot conversion Supply current (max) (µA) 75 Temp resolution (max) (bps) 12 Remote channels (#) 0 Addresses 8 Rating HiRel Enhanced Product
Local sensor accuracy (max) 2 Type Local Operating temperature range (°C) -55 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features One-shot conversion Supply current (max) (µA) 75 Temp resolution (max) (bps) 12 Remote channels (#) 0 Addresses 8 Rating HiRel Enhanced Product
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication
      Site
  • Enhanced Diminishing Manufacturing
    Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Low Quiescent Current: 45 µA, 0.1-µA
    Standby
  • Wide Supply Range: 2.7 V to 5.5 V
  • Small SOT23-6 Package
  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication
      Site
  • Enhanced Diminishing Manufacturing
    Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Low Quiescent Current: 45 µA, 0.1-µA
    Standby
  • Wide Supply Range: 2.7 V to 5.5 V
  • Small SOT23-6 Package

The TMP100 and TMP101 are 2-wire, serial output temperature sensors available in SOT23-6 packages. Requiring no external components, the TMP100 and TMP101 are capable of reading temperatures with a resolution of 0.0625°C.

The TMP100 and TMP101 feature SMBus and I2C™ interface compatibility, with the TMP100 allowing up to eight devices on one bus.

The TMP100 and TMP101 are ideal for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.

The TMP100M and TMP101M are specified for operation over a temperature range of –55°C to +125°C.

The TMP100 and TMP101 are 2-wire, serial output temperature sensors available in SOT23-6 packages. Requiring no external components, the TMP100 and TMP101 are capable of reading temperatures with a resolution of 0.0625°C.

The TMP100 and TMP101 feature SMBus and I2C™ interface compatibility, with the TMP100 allowing up to eight devices on one bus.

The TMP100 and TMP101 are ideal for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.

The TMP100M and TMP101M are specified for operation over a temperature range of –55°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Digital Temperature Sensor With I2C Interface datasheet (Rev. B) 09 Oct 2013
* VID TMP100-EP VID V6205618 21 Jun 2016
* Radiation & reliability report TMP100MDBVREP Reliability Report 20 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos