TMP101
±2°C Digital temperature sensor with I2C/SMBus interface and alert in SOT-23
TMP101
- Digital Output: SMBus™, Two-Wire, and I2C Interface Compatibility
- Resolution: 9 to 12 Bits, User-Selectable
- Accuracy:
- ±1°C (Typical) from –55°C to 125°C
- ±2°C (Maximum) from –55°C to 125°C
- Low Quiescent Current: 45-µA, 0.1-µA Standby
- Wide Supply Range: 2.7 V to 5.5 V
- TMP100 Features Two Address Pins
- TMP101 Features One Address Pin and an ALERT Pin
- 6-Pin SOT-23 Package
The TMP100 and TMP101 devices are digital temperature sensors ideal for negative temperature coefficient (NTC) and positive temperature coefficient (PTC) thermistor replacement. The devices offer a typical accuracy of ±1°C without requiring calibration or external component signal conditioning. Device temperature sensors are highly linear and do not require complex calculations or look-up tables to derive the temperature. The on-chip, 12-bit ADC offers resolutions down to 0.0625°C. The devices are available in 6-Pin SOT-23 packages.
The TMP100 and TMP101 devices feature SMBus, Two-Wire, and I2C interface compatibility. The TMP100 device allows up to eight devices on one bus. The TMP101 device offers an SMBus Alert function with up to three devices per bus.
The TMP100 and TMP101 devices are ideal for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.
The TMP100 and TMP101 devices are specified for operation over a temperature range of −55°C to 125°C.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TMP10x Temperature Sensor With I2C and SMBus Interface with Alert Function in SOT-23 Package datasheet (Rev. I) | PDF | HTML | 10 Nov 2015 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | How to Read and Interpret Digital Temperature Sensor Output Data | PDF | HTML | 12 Apr 2024 | |
User guide | tioScript Editor Users Guide | 26 Aug 2008 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM75SW-LINUX — Linux Driver for I2C temperature sensors
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
- LM75A
- TMP100
- TMP101
- (...)
SBOC268 — tio ScriptEditor Software
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23 (DBV) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.