Product details

Local sensor accuracy (max) 1.5 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Interface type SPI Supply voltage (max) (V) 5.5 Supply current (max) (µA) 50 Temp resolution (max) (bps) 12 Remote channels (#) 0 Rating HiRel Enhanced Product
Local sensor accuracy (max) 1.5 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Interface type SPI Supply voltage (max) (V) 5.5 Supply current (max) (µA) 50 Temp resolution (max) (bps) 12 Remote channels (#) 0 Rating HiRel Enhanced Product
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of -40°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • Digital Output: SPI-Compatible Interface
  • Resolution: 12-Bit + Sign, 0.0625°C
  • Accuracy: ±1.5°C from -25°C to 85°C (max)
  • Low Quiescent Current: 50 µA (max)
  • Wide Supply Range: 2.7 V to 5.5 V
  • Tiny SOT23-6 Package
  • Operation to 150°C
  • APPLICATIONS
    • Power-Supply Temperature Monitoring
    • Computer Peripheral Thermal Protection
    • Notebook Computers
    • Battery Management
    • Environmental Monitoring

(1)Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified
performance and environmental limits.

SPI is a trademark of Texas Instruments.

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of -40°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • Digital Output: SPI-Compatible Interface
  • Resolution: 12-Bit + Sign, 0.0625°C
  • Accuracy: ±1.5°C from -25°C to 85°C (max)
  • Low Quiescent Current: 50 µA (max)
  • Wide Supply Range: 2.7 V to 5.5 V
  • Tiny SOT23-6 Package
  • Operation to 150°C
  • APPLICATIONS
    • Power-Supply Temperature Monitoring
    • Computer Peripheral Thermal Protection
    • Notebook Computers
    • Battery Management
    • Environmental Monitoring

(1)Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified
performance and environmental limits.

SPI is a trademark of Texas Instruments.

The TMP121 and TMP123 are SPI-compatible temperature sensors available in the tiny SOT23-6 package. Requiring no external components, the TMP121 and TMP123 are capable of measuring temperatures within 2°C of accuracy over a temperature range of -40°C to 125°C. Low supply current and a supply range from 2.7 V to 5.5 V make the TMP121 and TMP123 excellent candidates for low-power applications.

The TMP121 and TMP123 are ideal for extended thermal measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.

The TMP121 and TMP123 are SPI-compatible temperature sensors available in the tiny SOT23-6 package. Requiring no external components, the TMP121 and TMP123 are capable of measuring temperatures within 2°C of accuracy over a temperature range of -40°C to 125°C. Low supply current and a supply range from 2.7 V to 5.5 V make the TMP121 and TMP123 excellent candidates for low-power applications.

The TMP121 and TMP123 are ideal for extended thermal measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 1.5 Degrees C Accurate Digital Temperature Sensor w/SPI Interface datasheet 22 Sep 2005
* VID TMP121-EP VID V6206608 21 Jun 2016
* Radiation & reliability report TMP121AQDBVREP Reliability Report 06 Nov 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos