Product details

Local sensor accuracy (max) 0.8 Type Local Operating temperature range (°C) -55 to 175 Supply voltage (min) (V) 1.62 Interface type SPI Supply voltage (max) (V) 5.5 Features Continuous Conversion, Shutdown Supply current (max) (µA) 4 Temp resolution (max) (bps) 14 Remote channels (#) 0 Addresses 1 Rating Automotive TI functional safety category Functional Safety-Capable
Local sensor accuracy (max) 0.8 Type Local Operating temperature range (°C) -55 to 175 Supply voltage (min) (V) 1.62 Interface type SPI Supply voltage (max) (V) 5.5 Features Continuous Conversion, Shutdown Supply current (max) (µA) 4 Temp resolution (max) (bps) 14 Remote channels (#) 0 Addresses 1 Rating Automotive TI functional safety category Functional Safety-Capable
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade-0: –55 °C to 175 °C ambient operating temperature
    • Device HBM classification level 2
    • Device CDM classification level C2b
  • Functional Safety Capable
  • High accuracy
    • ±0.8 °C (maximum) from –55 °C to 150 °C
    • ±1 °C (maximum) from 150 °C to 175 °C
  • Supply range of 1.62 V to 5.5 V
  • Automated continuous conversion mode
  • Shutdown mode
  • Low power consumption
    • Typical standby current of 0.5 µA
    • Typical shutdown current of 0.35 µA
  • Factory calibrated
  • 3-wire SPI interface
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade-0: –55 °C to 175 °C ambient operating temperature
    • Device HBM classification level 2
    • Device CDM classification level C2b
  • Functional Safety Capable
  • High accuracy
    • ±0.8 °C (maximum) from –55 °C to 150 °C
    • ±1 °C (maximum) from 150 °C to 175 °C
  • Supply range of 1.62 V to 5.5 V
  • Automated continuous conversion mode
  • Shutdown mode
  • Low power consumption
    • Typical standby current of 0.5 µA
    • Typical shutdown current of 0.35 µA
  • Factory calibrated
  • 3-wire SPI interface

The TMP127-Q1 is a high accuracy 0.8 °C digital temperature sensor that supports an ambient temperature range of -55 °C to 175 °C. The TMP127-Q1 features a 14-bit signed temperature resolution (0.03125 °C per LSB) while operating over a supply range of 1.62 V to 5.5 V. The device has excellent PSR, able to maintain accuracy over the entire supply range. With a fast conversion rate, low supply current, simple SPI compatible interface, and an enhanced operational temperature range it is ideal for a wide range of applications.

The TMP127-Q1 SPI interface features a simplified no register map protocol, with a read-only 3-Wire configuration and an optional read-write 4-Wire configuration. The TMP127-Q1 is a drop-in, software compatible replacement to the LM71 and is available in a small SOT package for close placement to heat sources and quick response times.

The TMP127-Q1 is a high accuracy 0.8 °C digital temperature sensor that supports an ambient temperature range of -55 °C to 175 °C. The TMP127-Q1 features a 14-bit signed temperature resolution (0.03125 °C per LSB) while operating over a supply range of 1.62 V to 5.5 V. The device has excellent PSR, able to maintain accuracy over the entire supply range. With a fast conversion rate, low supply current, simple SPI compatible interface, and an enhanced operational temperature range it is ideal for a wide range of applications.

The TMP127-Q1 SPI interface features a simplified no register map protocol, with a read-only 3-Wire configuration and an optional read-write 4-Wire configuration. The TMP127-Q1 is a drop-in, software compatible replacement to the LM71 and is available in a small SOT package for close placement to heat sources and quick response times.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TMP126-Q1 ACTIVE Automotive ±0.3°C SPI temperature sensor with 175°C operation, CRC and slew-rate alert Higher accuracy and additional alert (slew rate and limit), CRC and NIST traceability features

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TMP127-Q1 Automotive Grade, 0.8 °C SPI Temperature Sensor With 175 °C Operation datasheet (Rev. A) PDF | HTML 21 Mar 2022
Functional safety information TMP127-Q1 Functional Safety FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 21 Mar 2022
EVM User's guide TMP126EVM User's Guide PDF | HTML 05 May 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP126EVM — TMP126 evaluation module for high-precision SPI temperature sensors

The TMP126-Q1 is a high-accuracy, 0.5°C digital temperature sensor that supports an ambient temperature range of -55°C to 175°C. The TMP126-Q1 features a 14-bit signed temperature resolution (0.03125°C per LSB) while operating over a supply range of 1.62 V to 5.5 V. The device has (...)

User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos