TMP75C
1.4V-Capable Temperature Sensor with I2C/SMBus Interface with One-Shot Mode in LM75 Pinout
TMP75C
- Low-Voltage Alternative to NCT75 and ADT75
- Digital Output with Two-Wire Serial Interface
- Up to 8 Pin-Programmable Bus Addresses
- Overtemperature ALERT Pin with Programmable Trip Values
- Shutdown Mode for Battery Power Saving
- One-Shot Conversion Mode
- Operating Temperature Range: –55°C to +125°C
- Operating Supply Range: 1.4 V to 3.6 V
- Quiescent Current:
- 15 µA Active (typ)
- 0.3 µA Shutdown (typ)
- Accuracy:
- ±0.25°C (typ) from 0°C to +70°C
- ±0.5°C (typ) from –20°C to +85°C
- ±1°C (typ) from –55°C to +125°C
- Resolution: 12 Bits (0.0625°C)
- Packages: SOIC-8 and VSSOP-8
The TMP75C is an integrated digital temperature sensor with a 12-bit analog-to-digital converter (ADC) that can operate at a 1.8-V supply, and is pin and register compatible with the NCT75 and ADT75. This device is available in SOIC-8 and VSSOP-8 packages and requires no external components to sense the temperature. The TMP75C is capable of reading temperatures with a resolution of 0.0625°C and is specified over a temperature range of –55°C to +125°C.
The TMP75C features SMBus and two-wire interface compatibility, and allows up to eight devices on the same bus with the SMBus overtemperature alert function. The programmable temperature limits and the ALERT pin allow the sensor to operate as a stand-alone thermostat, or an overtemperature alarm for power throttling or system shutdown.
The factory-calibrated temperature accuracy and the noise-immune digital interface make the TMP75C the preferred solution for temperature compensation of other sensors and electronic components, without the need for additional system-level calibration or elaborate board layout for distributed temperature sensing.
The TMP75C is ideal for thermal management and protection of a variety of consumer, computer, communication, industrial, and environmental applications.
Similar products you might be interested in
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TMP75C 1.8-V Digital Temperature Sensor with Two-Wire Interface and Alert datasheet (Rev. B) | PDF | HTML | 20 Aug 2014 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | How to Read and Interpret Digital Temperature Sensor Output Data | PDF | HTML | 12 Apr 2024 | |
Application note | LM75B and TMP1075 Industry-Standard Devices: Design Guidelines and Spec Comparison (Rev. A) | PDF | HTML | 07 Mar 2024 | |
EVM User's guide | TMP75BEVM and TMP75CEVM User Guide | 10 Apr 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
VSSOP (DGK) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.